Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_TestModel1


Description: Test model1 for base station
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel1

Parameters

Name

Description

Default

Type

Range

ScramblingCodeIndex

scrambling code index

0

int

[0, 8191]

DPCHNum

number of DPCHs in test model1 ( 16/32/64 ): DPCH16, DPCH32, DPCH64

DPCH16

enum

 

ModelGainFactor

gain factor for all channels in this model

1.0

real

(0, ∞)

Pin Outputs

Pin

Name

Description

Signal Type

1

out

output test model data

complex

Notes/Equations
  1. This subnetwork is used to test spectrum emission mask, ACLR, spurious emissions, transmit intermodulation and base station maximum output power.
    The schematic for this subnetwork is shown in the following figure. It includes 16, 32, or 64 DPCH channels, one PICH channel, one Primary CPICH channel, and one PCCPC+SCH channel. Active channels are listed in the following table.

    WCDMA3G_TestModel1 Schematic

    Test Model 1 Active Channels
    Type No. of Channels Fraction of Power (%) Level Setting (dB) Channelization Code Timing Offset (x256Tchip)
    PCCPCH+SCH 1 10 -10 1 0
    Primary CPICH 1 10 -10 0 0
    PICH 1 3.2 -15 16 120
    DPCH (SF=128) 16/32/64 76.8 in total
    Refer to table 6.2 in [1]

References
  1. 3GPP Technical Specification TS 25.141 V3.3.0, "Base Station Conformance Testing (FDD)," September 2000.
  • No labels