WCDMA3G_TestModel_Delay
Description: W-CDMA 3GPP delay DPCH group for BS test models
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel_Delay
Parameters
Name |
Description |
Default |
Sym |
Type |
Range |
---|---|---|---|---|---|
TestModelType |
type of test model for base station: TestModel1, TestModel2, TestModel3 |
TestModel1 |
|
enum |
|
DPCHNum |
number of DPCHs in test model for base station |
16 |
N |
int |
{3, 16,32,64} |
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
in |
input DPCH data |
multiple complex |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
2 |
out |
output DPCH data after delay |
multiple complex |
Notes/Equations
- This model is used to delay a group of DPCHs Nd chips.
Each firing, 2560 tokens of each port of out are produced when 2560 tokens of in are consumed. Port in and out are both multiple ports, their port numbers are N according to DPCHNum.
The relationship of each DPCH spreading code index and its delay is given in the following tables for Test Model 1, Test Model 2 and Test Model 3, respectively. Each DPCH is delayed Nd chips.
Delay of DPCHs for Test Model 1
DPCH Spreading Code Index DPCH Delay (256 chips) (Nd) N=16 N=32 N=64 2 86 86 86 11 134 134 134 17 52 52 52 23 45 45 45 31 143 143 143 38 112 112 112 47 59 59 59 55 23 23 23 62 1 1 1 69 88 88 88 78 30 30 30 85 18 18 18 94 30 30 30 102 61 61 61 113 128 128 128 119 143 143 143 7 83 83 13 25 25 20 103 103 27 97 97 35 56 56 41 104 104 51 51 51 58 26 26 64 137 137 74 65 65 82 37 37 88 125 125 97 149 149 108 123 123 117 83 83 125 5 5 4 91 9 7 12 32 14 21 19 29 22 59 26 22 28 138 34 31 36 17 40 9 44 69 49 49 53 20 56 57 61 121 63 127 66 114 71 100 76 76 80 141 84 82 87 64 91 149 95 87 99 98 105 46 110 37 116 87 118 149 122 85 126 69
Delay of DPCHs for Test Model 2
DPCH Spreading
DPCH Delay (*256 chips) (Nd) N=3
24
1
71
7
120
2
Delay of DPCHs for Test Model 3
DPCH Spreading Code Index DPCH delay (256 chips) N=16 N=32 64 86 86 69 134 134 74 52 52 78 45 45 83 143 143 89 112 112 93 59 59 96 23 23 100 1 1 105 88 88 109 30 30 111 18 18 115 30 30 118 61 61 122 128 128 125 143 143 67 83 71 25 76 103 81 97 86 56 90 104 95 51 98 26 103 137 108 65 110 37 112 125 117 149 119 123 123 83 126 5
References
- 3GPP Technical Specification TS 25.141 V3.3.0, "Base station conformance testing (FDD)," September 2000.