WCDMA3G_RadioFrameDeEqual
Description: Radio frame de-equalization
Library: 3GPPFDD 10-99, Transport Channel Multiplex
Class: SDFWCDMA3G_RadioFrameDeEqual
Parameters
Name |
Description |
Default |
Type |
---|---|---|---|
LinkDir |
link direction: Downlink, Uplink |
Uplink |
enum |
TrCHType |
transport channel type: DCH_8_kbps, DCH_16_kbps, DCH_32_kbps, DCH_64_kbps, DCH_128_kbps, DCH_256_kbps, DCH_512_kbps, DMCH_2_4_kbps, DMCH_12_2_kbps, DMCH_64_kbps, DMCH_144_kbps, DMCH_384_kbps, DMCH_2048_kbps |
DCH_8_kbps |
enum |
TTI |
transmission time interval: TTI_10ms, TTI_20ms, TTI_40ms, TTI_80ms |
TTI_10ms |
enum |
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
in |
input data |
real |
2 |
TF |
input transport format |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
3 |
out |
output data |
real |
4 |
outSize |
output data size |
int |
Notes/Equations
- Radio frame size de-equalization removes the padding bit sequence that is added when performing radio frame size equalization.
Radio frame size de-equalization is only performed in the uplink (downlink rate matching output block length is always an integer multiple of radio segment).
For details regarding radio frame size equalization, refer to [1].
References
- 3GPP Technical Specification TS 25.212 V3.0.0, "Multiplexing and Channel Coding," October 1999.