Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_PowerMeasure


Description: Average signal power measurement
Library: 3GPPFDD 10-99, Measurement
Class: SDFWCDMA3G_PowerMeasure

Parameters

Name

Description

Default

Unit

Type

Range

DataBlockSize

size of data block for power measurement

2560

 

int

(0, ∞)

SignalType

type of signal to be measured: Baseband, RF

RF

 

enum

 

RefR

reference resistance

50.0

Ohm

real

(0, ∞)

Pin Inputs

Pin

Name

Description

Signal Type

1

In

complex signal to be measured

complex

Pin Outputs

Pin

Name

Description

Signal Type

2

AvgPow

total signal average power

real

3

BlockPow

block average power

real

Notes/Equations
  1. This model is used to measure the short- and long-term average power of a complex signal. The measured power is expressed in Watts.
  2. The long-term average power is the mean power over all signal points measured so far; the block average power is the mean power of the current block.
    Power calculation is described as follows. The complex signal at instant i is denoted as Ri.
    • If an RF signal is measured, power is expressed as
    • If a baseband signal is measured, power is expressed as
  • No labels