Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_PhyCHBERWithDelay


Description: Physical channel BER measure with delay
Library: 3GPPFDD 10-99, Measurement
Class: SDFWCDMA3G_PhyCHBERWithDelay

Parameters

Name

Description

Default

Sym

Type

Range

FrameLength

data frame length

420

L

int

[1, ∞)

BERWindow

number of frames over which BER is calculated.

100

 

int

[1, ∞)

RefDelay

delay for reference data input

0

 

int

[0, ∞)

Pin Inputs

Pin

Name

Description

Signal Type

1

RefIn

reference input data

int

2

In

input data

real

Pin Outputs

Pin

Name

Description

Signal Type

3

BER

output BER value

real

Notes/Equations
  1. This subnetwork is used to measure the bit error rate (BER) of the input data streams.
    Each firing, one BER token is produced when L tokens of RefIn and In are consumed.
    The schematic for this subnetwork is shown in the following figure.

    WCDMA3G_PhyCHBERWithDelay Schematic

References
  1. 3GPP Technical Specification TS 25.101 V3.1.0 "UE Radio transmission and Reception FDD," December 1999.
  2. 3GPP Technical Specification TS 34.121 V3.0.0 "Terminal conformance Specification: Radio transmission and reception (FDD)," March 2000.
  • No labels