Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_MeasureSrc


Description: Measurement channel fixed-rate data source
Library: 3GPPFDD 10-99, Measurement
Class: SDFWCDMA3G_MeasureSrc

Parameters

Name

Description

Default

Type

InfoType

measurement channel type: DCCH_2_4_kbps, DTCH_12_2_kbps, DTCH_64_kbps, DTCH_144_kbps, DTCH_384_kbps, DTCH_2048_kbps

DTCH_12_2_kbps

enum

TTI

transmission time interval: TTI_10ms, TTI_20ms, TTI_40ms, TTI_80ms

TTI_20ms

enum

Pin Outputs

Pin

Name

Description

Signal Type

1

TFMax

maximum transport format for current service

int

2

out

information data

int

3

TF

current transport format for current service

int

Notes/Equations
  1. This model is used to implement fixed-rate data source for measurement channels. Random data of one transport block is output each transport time interval (TTI); at the same time, the value of current transport format (TF) and maximum transport format (TFMax) are output based on the TTI setting. The number of output tokens is listed in the the following table.
    Output Tokens
    InfoType TTI Out Tokens TF/TFMax Tokens
    DCCH_2_4_kbps 10ms 24 1
    20ms 48 2
    40ms 96 4
    80ms 192 8
    DTCH_12_2_kbps 10ms 122 1
    20ms 244 2
    40ms 488 4
    80ms 976 8
    DTCH_64_kbps 10ms 640 1
    20ms 1280 2
    40ms 2560 4
    80ms 5120 8
    DTCH_144_kbps 10ms 1440 1
    20ms 2880 2
    40ms 5760 4
    80ms 11520 8
    DTCH_384_kbps 10ms 3840 1
    20ms 7680 2
    40ms 15360 4
    80ms 30720 8
    DTCH_2048_kbps 10ms 20480 1
    20ms 40960 2
    40ms 81920 4
    80ms 163840 8
  2. Based on InfoType and TTI, the maximum data length and maximum transport format are calculated. Within one TTI, the current transport format and valid length of output data are determined according to the following table. Within one transport block, output 0 or 1 randomly and TF and TFMax, respectively.
    Data Length and Transport Format
    InfoType TTI TFMax Possible TF Valid Data Length
    DCCH_2_4_kbps 10ms 0 0 24
    20ms 1 1 48
    40ms 2 2 96
    80ms 3 3 192
    DTCH_12_2_kbps 10ms 4 4 122
    20ms 5 5 244
    40ms 6 6 488
    80ms 7 7 976
    DTCH_64_kbps 10ms 8 8 640
    20ms 9 9 1280
    40ms 10 10 2560
    80ms 11 11 5120
    DTCH_144_kbps 10ms 12 12 1440
    20ms 13 13 2880
    40ms 14 14 5760
    80ms 15 15 11520
    DTCH_384_kbps 10ms 16 16 3840
    20ms 17 17 7680
    40ms 18 18 15360
    80ms 19 19 30720
    DTCH_2048_kbps 10ms 20 20 20480
    20ms 21 21 40960
    40ms 22 22 81920
    80ms 23 23 163840

References
  1. 3GPP TS25.302 V3.1.0,"Services Provided by the Physical Layer," October 1999.
  2. 3GPP TS25.101 V3.0.0,"UE Radio Transmission and Reception (FDD)," October 1999.
  3. 3GPP TS25.104 V3.0.0,"UTRA(BS) FDD: transmission and Reception," October 1999.
  • No labels