Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_MeanSquare



Description: Measure the mean square of baseband signal
Library: 3GPPFDD, Measurement
Class: SDFWCDMA3G_MeanSquare

Parameters

Name

Description

Default

Unit

Type

Range

StartSym

start symbol

0

 

int

[0, ∞)

BurstLen

length of input signal burst

2560

 

int

(0:102400]

BurstNum

number of bursts

1

 

int

(0:30]

SquareRoot

if the result is square root: No, Yes

No

 

enum

 

Pin Inputs

Pin

Name

Description

Signal Type

1

In

signal to be measured

complex

Notes/Equations
  1. This subnetwork model is used to measure the mean square of a baseband signal. The schematic is shown in the following figure.
    Each firing, one token is consumed.
  2. The SquareRoot parameter is used to indicate whether the value is square rooted.
  3. The block mean square is the value measured based on each data block while the average is the value measured based on all the past blocks.

WCDMA3G_MeanSquare Schematic
  • No labels