Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_DPCHDeSeg



Description: DPCH de-segmentation
Library: 3GPPFDD 10-99, Physical Channel Multiplex
Class: SDFWCDMA3G_DPCHDeSeg

Parameters
Name Description Default Sym Type Range
LinkDir link direction: Downlink, Uplink Downlink   enum  
PhyCHNum number of physical channels that CCTrCH is mapped to 1 Np int [1, ∞)
DL_PhyCHType downlink physical channel type: DPCH_15kbps_TF0_T2_P4, DPCH_15kbps_TF2_T2_P4, DPCH_30kbps_TF0_T2_P2, DPCH_30kbps_TF2_T2_P2, DPCH_30kbps_TF0_T2_P4, DPCH_30kbps_TF2_T2_P4, DPCH_30kbps_TF0_T2_P8, DPCH_30kbps_TF2_T2_P8, DPCH_60kbps_TF0_T2_P4, DPCH_60kbps_TF2_T2_P4, DPCH_60kbps_TF0_T2_P8, DPCH_60kbps_TF2_T2_P8, DPCH_120kbps_TF8_T4_P8, DPCH_120kbps_TF0_T4_P8, DPCH_240kbps_TF8_T4_P8, DPCH_240kbps_TF0_T4_P8, DPCH_480kbps_TF8_T8_P16, DPCH_480kbps_TF0_T8_P16, DPCH_960kbps_TF8_T8_P16, DPCH_960kbps_TF0_T8_P16, DPCH_1920kbps_TF8_T8_P16, DPCH_1920kbps_TF0_T8_P16 DPCH_30kbps_TF2_T2_P8   enum
UL_DPDCHType uplink dedicated physical data channel type: DPDCH_15kbps, DPDCH_30kbps, DPDCH_60kbps, DPDCH_120kbps, DPDCH_240kbps, DPDCH_480kbps, DPDCH_960kbps DPDCH_30kbps   enum  
† where
TFn = number of transmit format indicator bits
Tn = number of transmit power control bits
Pn = number of pilot bits
Fn = number of feedback indicator bits

Pin Inputs

Pin

Name

Description

Signal Type

1

in

input data of different DPDCH frames

multiple real

Pin Outputs

Pin

Name

Description

Signal Type

2

out

output data of one CCTrCH frame

real

Notes/Equations
  1. This model is used to concatenate the bits of the different dedicated physical data channels (DPDCHs) into one frame of CCTrCH.
    Each firing, Mp × Np tokens of out are produced when Mp tokens of each signal of in are consumed. Refer to the following table for the value of Mp.
    The DL_PhyCHType parameter is used only when LinkDir = Downlink; UL_DPDCHType is used only when LinkDir = Uplink.
  2. When multiple dedicated physical channels are used (Np > 1), the bit sequence of one CCTrCH frame is divided among these physical channels. This model serially concatenates one frame of each physical channel to one frame of CCTrCH. M tokens of each in are one frame data bits of one DPDCH. CCTrCH has Mp × Np tokens in one frame.
    Mp Values
    Physical Channel Type DPDCH Bits per Frame (Mp)
    DL_PhyCHType
    DPCH_15kbps_TF0_T2_P4 60
    DPCH_15kbps_TF2_T2_P4 30
    DPCH_30kbps_TF0_T2_P2 240
    DPCH_30kbps_TF2_T2_P2 210
    DPCH_30kbps_TF0_T2_P4 210
    DPCH_30kbps_TF2_T2_P4 180
    DPCH_30kbps_TF0_T2_P8 150
    DPCH_30kbps_TF2_T2_P8 120
    DPCH_60kbps_TF0_T2_P4 510
    DPCH_60kbps_TF2_T2_P4 480
    DPCH_60kbps_TF0_T2_P8 450
    DPCH_60kbps_TF2_T2_P8 420
    DPCH_120kbps_TF8_T4_P8 900
    DPCH_120kbps_TF0_T4_P8 900
    DPCH_240kbps_TF8_T4_P8 2100
    DPCH_240kbps_TF0_T4_P8 2100
    DPCH_480kbps_TF8_T8_P16 4320
    DPCH_480kbps_TF0_T8_P16 4320
    DPCH_960kbps_TF8_T8_P16 9120
    DPCH_960kbps_TF0_T8_P16 9120
    DPCH_1920kbps_TF8_T8_P16 18720
    DPCH_1920kbps_TF0_T8_P16 18720
    UL_DPDCHType
    DPDCH_15kbps 150
    DPDCH_30kbps 300
    DPDCH_60kbps 600
    DPDCH_120kbps 1200
    DPDCH_240kbps 2400
    DPDCH_480kbps 4800
    DPDCH_960kbps 9600

References
  1. 3GPP Technical Specification TS 25.211 V3.0.0, "Physical channels and mapping of transport channels onto physical channels (FDD)," October 1999.
  2. 3GPP Technical Specification TS 25.212 V3.0.0, "Multiplexing and channel coding (FDD)," October 1999.
  • No labels