WCDMA3G_ChannelCoding
Description: Channel coding
Library: 3GPPFDD 10-99, Channel Coding
Class: SDFWCDMA3G_ChannelCoding
Parameters
Name |
Description |
Default |
Type |
---|---|---|---|
LinkDir |
link direction: Downlink, Uplink |
Downlink |
enum |
TrCHType |
transport channel type: DCH_8_kbps, DCH_16_kbps, DCH_32_kbps, DCH_64_kbps, DCH_128_kbps, DCH_256_kbps, DCH_512_kbps, DMCH_2_4_kbps, DMCH_12_2_kbps, DMCH_64_kbps, DMCH_144_kbps, DMCH_384_kbps, DMCH_2048_kbps, BCH_11_1_kbps, BCH_12_3_kbps |
DCH_8_kbps |
enum |
TTI |
transmission time interval: TTI_10ms, TTI_20ms, TTI_40ms, TTI_80ms |
TTI_10ms |
enum |
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
in |
input code block |
int |
2 |
TF |
input transport format |
int |
3 |
CurSize |
size of current input block |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
4 |
out |
output encoded code block |
int |
Notes/Equations
- This subnetwork model is used to perform channel coding; the schematic is shown in the following figure.
- When LinkDir is set to DownLink and TrCHType is set to DCH_8_kbps, no coding is used.
- When LinkDir is set to UpLink and TrCHType is set to DCH_8kbps, convolutional coding is used.
- When TrCHType is set to DCH_16_kbps, DCH_32_kbps, DMCH_2_4_kbps, DMCH_12_2_kbps, BCH_11_1_kbps or BCH_12_3_kbps, convolutional coding is used.
- When TrCHType is set to DCH_64_kbps, DCH_128_kbps, DCH_256_kbps, DCH_512_kbps, DMCH_64_kbps, DMCH_144_kbps, DMCH_384_kbps, turbo coding is used.
WCDMA3G_ChannelCoding Schematic
References
- 3GPP Technical Specification TS 25.101 V3.1.0 "UE Radio transmission and Reception FDD," December 1999.
- 3GPP Technical Specification TS 34.121 V3.0.0 "Terminal conformance Specification: Radio transmission and reception (FDD)," March 2000.