Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_CHInterpolate


Description: Lagrange interpolation
Library: 3GPPFDD 10-99, Channel Model
Class: SDFWCDMA3G_CHInterpolate

Parameters

Name

Description

Default

Sym

Type

Range

InterpolRate

interpolation rate

2

M

int

[1, ∞)

InterpolOrder

interpolation polynomial order

2

N

int

[2, ∞)

OutputSamples

output samples in each firing

2560

X

int

[M, ∞)

Pin Inputs

Pin

Name

Description

Signal Type

1

D_in

input data

complex

Pin Outputs

Pin

Name

Description

Signal Type

2

D_out

interpolated data

complex

Notes/Equations
  1. This model is used as Lagrange interpolation.
    OutputSamples D_out tokens are produced when Round(OutputSamples/M) D_in tokens are consumed.
  • No labels