WCDMA3G Base Station Receiver Design Examples
Introduction
The WCDMA3G_BS_Rx_prj project shows base station receiver measurement characteristics, including reference sensitivity levels, dynamic range, adjacent channel selectivity, blocking and intermodulation characteristics, and wanted signal calibration.
Designs for these measurements are described in the following sections; they include:
- Reference sensitivity levels: BS_Rx_RefLevel.dsn
- Dynamic range: BS_Rx_DynamicRange.dsn
- Adjacent channel selectivity: BS_Rx_ACS.dsn
- Blocking characteristics: BS_Rx_Blocking.dsn
- Intermodulation characteristics: BS_Rx_Intermod.dsn
Designs under this project consist of:
- Uplink RF band signal source
3GPPFDD_RF_Uplink is used to provide a RF 3GPPFDD uplink signal source. The parameter of this subnetwork is shown in the following table.
3GPPFDD_RF_Uplink Parameters
Name
Description
Value Range
SpecVersion
version of specifications: Version_03_00, Version_12_00, Version_03_02
ROut
output resistance
(0,+∞)
FCarrier
frequency of carrier, in MHz
(0,+∞)
Power
output power, in dBm
(-∞,+∞)
PhasePolarity
if set to Invert, Q channel signal is inverted: Normal, Invert
GainImbalance
gain imbalance, I to Q channel, in dB
(-∞,+∞)
PhaseImbalance
phase imbalance, I to Q channel, in degrees
(-∞,+∞)
I_OriginOffset
I origin offset in percent with respect to output rms voltage
(-∞,+∞)
Q_OriginOffset
Q origin offset in percent with respect to output rms voltage
(-∞,+∞)
IQ_Rotation
IQ rotation in degrees
(-∞,+∞)
NDensity
additive noise density in dBm per Hz
(-∞,+∞)
SamplesPerChip
samples per chip
(0,+∞)
ExcessBW
excess bandwidth of raised cosine filters
[0,1]
FilterLength
length of raised cosine filters in number of symbols
(0,+∞)
RefCh
reference measurement channel: UL_REF_12_2, UL_REF_64, UL_REF_144, UL_REF_384_10, UL_REF_384_20, UL_REF_768, UL_REF_2048
DPCCH_SltFmt
DPCCH slot format
[0, 5]
ScrambleType
scramble type: Long, Short
integer
ScrambleCode
index of scramble code
[0, 16777215]
GainIndex
gain index
[0, 15]
The schematic for this subnetwork is shown in the following figure.
3GPPFDD_RF_Uplink Schematic
12.2 kbps UL reference measurement channel is used in all RX measurements. One 12.2 kbps DTCH (dedicated transport channel) and one 2.4 kbps DCCH (dedicated control channel) are multiplexed into one 60 kbps DPDCH (dedicated physical data channel). The 60 kbps DPDCH and 15 kbps DPCCH (dedicated physical control channel) are I/Q multiplexed into one data stream using different spreading factors (64 for DPDCH and 256 for DPCCH), then scrambled with the specified scrambling code. The amplitude ratio of DPCCH/DPDCH is 0.7333 according to the Annex A of TS25.104.
The data source of baseband output from 3GPPFDD_UL_Source is directly modulated to 1950 MHz by WCDMA3G_RF_Mod. The IF to RF up-converter is removed in order to save simulation time.
- Channel loss and interfering signal combination
The transmitted RF signal is then attenuated by RF channel (RF_Gain model) and combined with interfering signals (modulated or continuous waveform) at given frequency offsets using RF_IQ. The modulated interfering signals are input from an outside model.
- Base station RF receiver
3GPPFDD_RF_Uplink_Receiver is used to provide a receiver of RF 3GPP uplink signals. The parameter of this subnetwork is shown in the following table.
3GPPFDD_RF_Uplink_Receiver Parameters
Name
Description
Value Range
SpecVersion
version of specifications: Version_03_00, Version_12_00, Version_03_02
RLoad
input resistance
(0,+∞)
FCarrier
frequency of carrier, in MHz
(0,+∞)
Phase
demodulator reference phase in degrees
VRef
reference voltage for output power calibration
(0,+∞)
SamplesPerChip
samples per chip
(0,+∞)
ExcessBW
excess bandwidth of raised cosine filters
[0,1]
FilterLength
length of raised cosine filters in number of symbols
(0,+∞)
RefCh
reference measurement channel: UL_REF_12_2, UL_REF_64, UL_REF_144, UL_REF_384_10, UL_REF_384_20, UL_REF_768, UL_REF_2048
DPCCH_SltFmt
DPCCH slot format
[0, 5]
ScrambleType
scramble type: Long, Short
integer
ScrambleCode
index of scramble code
[0, 16777215]
MaxDelaySample
maximum delay boundary in term of sample
[0, 2559]
ChannelType
select the channel type to be processed: CH_GAUSSIAN, CH_FADING
ChannelInfo
fading channel information source: Known, Estimated
ChannelInfoOffset
offset between spread code and channel information in terms of sample
PathSearch
path search frequency: EverySlot, Once
SearchMethod
path search method: Coherent, NonCoherent, Combined
SearchSlotsNum
number of slots for path search
[1, 6]
PathNum
number of Rake fingers
[1, 6]
PathDelaySample
delay for each finger in term of samples
[0, MaxDelaySample]
The schematic for this subnetwork is shown in the following figure.
3GPPFDD_RF_Uplink_Receiver Schematic
At the receiver side, the received signal is demodulated to be the baseband signal by WCDMA3G_RF_Demod.
3GPPFDD_UL_Rx_RefCH is used to demodulate and decode the receiving baseband signals and BER values of DTCH and DCCH; BER values of DPDCH are calculated with the decode output of DTCH and DCCH.
- BER Calculation
3GPPFDD_RF_Uplink_BER is used to measure DPCH, DCCH and DTCH BER of 3GPP uplink channel. The parameter of this subnetwork is shown in the following table.
3GPPFDD_RF_Uplink_BER Parameters
Name
Description
Value Range
FrameNum
frame number
(0,+∞)
RefCh
reference measurement channel: UL_REF_12_2, UL_REF_64, UL_REF_144, UL_REF_384_10, UL_REF_384_20, UL_REF_768, UL_REF_2048
The schematic for this subnetwork is shown in the following figure.
3GPPFDD_RF_Uplink_Receiver Schematic
Common variables used in these designs are listed in the following table.
Common VAR Parameters
Parameter Name
Description
Default Value
SpecVersion
Specification version
2
RefCh
Reference measurement channel
0
SamplePerChip
Samples per chip
8
FrameNum
Number of frames to be measured
4
TStep
Time step
1/(3840000 × SamplesPerChip)
FilterLength
Filter length in terms of samples
16
FCarrier
RF carrier frequency
1950 (MHz)
SourceR
Source resistance
50 (ohm)
SourceDelay
Source delay
(2 × int(FilterLength × SamplesPerChip/2) + 1) × TStep
Reference Sensitivity Level Measurements
BS_Rx_RefLevel.dsn Design
Features
- Base station receiver reference sensitivity level measurements
- Uplink reference measurement channels
- Integrated RF models
- BER of transport channels
- Decoded output data
Description
This design measures base station receiver reference sensitivity level according to section 7.2 in TS25.104. The schematic is shown in the following figure.
BS_Rx_RefLevel.dsn Schematic
The reference sensitivity is the minimum receiver input power measured at the antenna connector at which the BER does not exceed the value (0.001) specified in section 7.2.1.
Gain factors of RF models in this design are set to satisfy the following conditions per section 7.2.1 in TS 25.104 version 3.2.0:
- = −121dBm/3.84 MHz
- BER performance must not exceed 0.001.
Base Station Reference Sensitivity Levels
Measurement Channel |
BS Reference Sensitivity Level |
BER |
---|---|---|
12.2 kbps |
-121 dBm |
BER ≤ 0.001 |
Simulation Results
Simulation results are shown in the following figure.
BER Results for Base Station Reference Sensitivity Level Measurement
Benchmark
- Simulation time is approximately 5 minutes on a P4/2.2G 512M PC powered by MS Windows 2000 and ADS 2003C for 4 frames.
Dynamic Range Measurements
BS_Rx_DynamicRange.dsn
Features
- Base station receiver dynamic range measurement
- Uplink reference measurement channels
- Integrated RF models
- BER of transport channels
- Decoded output data
Description
This design measures the base station receiver dynamic range according to section 7.3 in TS25.104. The schematic is shown in the following figure.
BS_Rx_DynamicRange.dsn Schematic
Receiver dynamic range is the receiver's ability to handle a rise of interference in the reception frequency channel. The receiver must fulfill a specified BER for a specified sensitivity degradation of the requisite signal in the presence of an interfering AWGN signal in the same reception frequency channel.
The BER must not exceed 0.001 with parameters listed in the following table.
Base Station Dynamic Range
Parameter |
Level |
Unit |
---|---|---|
Data rate |
12.2 |
kbps |
Requisite signal |
-91 |
dBm |
Interfering AWGN signal |
-73 |
dBm/3.84 MHz |
Gain factors of RF models in this design are set to satisfy the following conditions specified in section 7.3.1 of TS 25.104:
- = −91dBm/3.84 MHz
- AWGN Signal Power = −73dBm/3.84 MHz
- BER performance of DTCH and DCCH must not exceed 0.001.
Simulation Results
Simulation results are shown in the following figure.
Dynamic Range Measurement Simulation Results
Benchmark
- Simulation time is approximately 5 minutes on a P4/2.2G 512M PC powered by MS Windows 2000 and ADS 2003C for 4 frames.
Adjacent Channel Selectivity Measurements
BS_Rx_ACS.dsn
Features
- Base station receiver adjacent channel selectivity measurements
- Uplink reference measurement channels
- Integrated RF models
- BER of transport channels
- Decoded output data
Description
This design measures base station receiver adjacent channel sensitivity (ACS) according to section 7.4 in TS25.104. The schematic is shown in the following figure.
BS_Rx_ACS.dsn Schematic
ACS is a measure of the receiver's ability to receive the requisite signal at its assigned channel frequency in the presence of an adjacent channel signal at a given frequency offset from the center frequency of the assigned channel. ACS is the ratio of the receiver filter attenuation on the assigned channel frequency to the receive filter attenuation on the adjacent channel(s). The BER must not exceed 0.001.
Base Station Adjacent Channel Selectivity
Parameter |
Level |
Unit |
---|---|---|
Data rate |
12.2 |
kbps |
Requisite signal |
-115 |
dBm |
Interfering signal |
-52 |
dBm/3.84 MHz |
Fuw (Modulated) |
5 |
MHz |
The gain factors of RF models in this design are set to satisfy the following conditions per section 7.4.1 in TS 25.104 version 3.2.0:
- = −115dBm/3.84 MHz
- Interfering Signal Power = −52dBm/3.84 MHz
- Interfering Signal Frequency Offset = 5 MHz
- BER performance of DTCH and DCCH must not exceed 0.001.
Simulation Results
Simulation results are shown in the following figure.
Adjacent Channel Selectivity Measurement Simulation Results
Benchmark
- Simulation time is approximately 9 minutes on a P4/2.2G 512M PC powered by MS Windows 2000 and ADS 2003C for 4 frames.
Blocking Characteristics Measurements
BS_Rx_Blocking.dsn Design
Features
- Base station receiver adjacent channel selectivity measurements
- Uplink reference measurement channels
- Integrated RF models
- BER of transport channels
- Decoded output data
Description
This design measures base station receiver blocking characteristics according to section 7.5 in TS25.104. The schematic is shown in the following figure.
BS_Rx_Blocking.dsn Schematic
Blocking characteristics is a measure of the receiver's ability to receive the requisite signal at its assigned channel frequency in the presence of an interfering signal on frequencies other than those of the adjacent channels. The blocking performance must apply at all frequencies as specified in the following table, using a 1 MHz step size. The BER must not exceed 0.001.
Base Station Blocking Characteristics
Center Frequency of Interfering Signal | Interfering Signal Level | Requisite Signal Level | Minimum Offset of Interfering Signal | Type of Interfering Signal |
---|---|---|---|---|
1920-1980 MHz † | -40 dBm | -115 dBm | 10 MHz | WCDMA signal with one code |
1900-1920 MHz 1980-2000 MHz | -40 dBm | -115 dBm | 10 MHz | WCDMA signal with one code |
1-1900 MHz 2000-12750 MHz | -15 dBm | -115 dBm | CW carrier | |
† only this signal is implemented |
The gain factors of RF models in this design are set to satisfy the following conditions per section 7.5.1 in TS 25.104:
- = −115dBm/3.84 MHz
- Interfering Signal Power = −40dBm/3.84 MHz
- Interfering Signal Frequency Offset = 10 MHz
- BER performance of DTCH and DCCH must not exceed 0.001.
Simulation Results
Simulation results are shown in the following figure.
Blocking Measurements Simulation Results
Benchmark
- Simulation time is approximately 9 minutes on a P4/2.2G 512M PC powered by MS Windows 2000 and ADS 2003C for 4 frames.
Intermodulation Characteristics Measurements
BS_Rx_Intermod.dsn
Features
- Base station receiver adjacent channel selectivity measurements
- Uplink reference measurement channels
- Integrated RF models
- BER of transport channels
- Decoded output data
Description
This design measures base station receiver intermodulation characteristics according to section 7.6 in TS25.104. The schematic is shown in the following figure.
BS_Rx_Intermod.dsn Schematic
Third- and higher-order mixing of the two interfering RF signals can produce an interfering signal in the band of the requisite channel. Intermodulation response rejection is a measure of the receiver's ability to receive the requisite signal on its assigned channel frequency in the presence of two or more interfering signals that have a specific frequency relationship to the requisite signal. The BER must not exceed 0.001.
Base Station Intermodulation Performance Requirement
Requisite Signal Level | Interfering Signal Level | Offset | Type of Interfering Signal |
---|---|---|---|
-115 dBm | -48 dBm | 10 MHz | CW Signal |
20 MHz | WCDMA signal with one code |
Gain factors of RF models in this design are set to satisfy the following conditions per section 7.6.1 in TS 25.104:
- = −115dBm/3.84 MHz
- Interfering CW signal power = −48 dBm
- Interfering CW signal frequency offset = 10 MHz
- Interfering modulated signal power = −48 dBm
- Interfering modulated signal frequency offset = 20 MHz
- BER performance of DTCH and DCCH must not exceed 0.001.
Simulation Results
Simulation results are shown in the following figure.
Intermodulation Simulation Results
Benchmark
- Simulation time is approximately 20 minutes on a P4/2.2G 512M PC powered by MS Windows 2000 and ADS 2003C for 4 frames.
References
- 3GPP Technical Specification TS 25.104 V3.5.0, "UTRA(BS) FDD: Radio transmission and Reception," December 2000.
- 3GPP Technical Specification TS 25.141 V3.4.1, "Base station conformance test," December 2000.