Page tree
Skip to end of metadata
Go to start of metadata



LPF_Butterworth (Lowpass Filter, Butterworth

Symbol

Available in ADS and RFDE

Parameters

Name

Description

Units

Default

Fpass

Passband edge frequency

GHz

1

Apass

Attenuation at passband edges

dB

3

Fstop

Stopband edge frequency

GHz

1.2

Astop

Attenuation at stopband edges

dB

20

StopType

Stopband input impedance type: OPEN or SHORT

None

open

MaxRej

Maximum rejection level

dB

None

N

Filter order (if N > 0, it overwrites BWstop and Astop)); if not given, it is calculated based on BWpass, Apass and GDpass

None

0

IL

Passband insertion loss

dB

0

Qu

Unloaded quality factor for resonators, default setting is an infinite Qu and expresses a dissipationless resonant circuit.

None

1e308

Z1

Input port reference impedance

Ohm

50

Z2

Output port reference impedance

Ohm

50

Temp

Temperature

°C

None

Range of Usage

Fpass > 0
0.01 ≤ Apass ≤ 3.0
1 ≤ N ≤ 15
Qu ≥ 1

Notes/Equations
  1. Refer to Filter Categories.
  2. For information on LPF behavior at DC, refer to Lowpass Filter Behavior at DC.
  3. This component has no default artwork associated with it.
  • No labels