3GPPFDD_UpLinkRF
Description: 3GPP FDD uplink signal source
Library: 3GPPFDD, User Equipment
Class: TSDF3GPPFDD_UpLinkRF
Derived From: baseARFsource
Parameters
Name |
Description |
Default |
Symbol |
Unit |
Type |
Range |
---|---|---|---|---|---|---|
ROut |
Source resistance |
DefaultROut |
|
Ohm |
real |
(0, ∞) |
RTemp |
Temperature |
DefaultRTemp |
|
Celsius |
real |
[-273.15, ∞) |
TStep |
Expression showing how TStep is related to the other source parameters |
1/3.84 MHz/SamplesPerChip |
|
|
string |
|
FCarrier |
Carrier frequency |
1950 MHz |
|
Hz |
real |
(0, ∞) |
Power |
Power |
dbmtow(24.0) |
|
W |
real |
[0, ∞) |
MirrorSpectrum |
Mirror spectrum about carrier?: NO, YES |
NO |
|
|
enum |
|
GainImbalance |
Gain imbalance, Q vs I (dB) |
0.0 |
|
dB |
real |
(∞, ∞) |
PhaseImbalance |
Phase imbalance, Q vs I |
0.0 |
|
deg |
real |
(∞, ∞) |
I_OriginOffset |
I origin offset (percent) |
0.0 |
|
|
real |
(∞, ∞) |
Q_OriginOffset |
Q origin offset (percent) |
0.0 |
|
|
real |
(∞, ∞) |
IQ_Rotation |
IQ rotation |
0.0 |
|
deg |
real |
(∞, ∞) |
SamplesPerChip |
Samples per chip |
8 |
S |
|
int |
[2:32] |
RRC_FilterLength |
RRC filter length (chips) |
16 |
|
|
int |
[2:128] |
SpecVersion |
Specification version: Version 03_00, Version 12_00, Version 03_02 |
Version 12_00 |
|
|
enum |
|
SourceType |
Source type: UL_12_2, UL_768 |
UL_12_2 |
|
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
RF |
RF output |
timed |
2 |
I |
I symbols |
real |
3 |
Q |
Q symbols |
real |
Notes/Equations
- This 3GPP FDD uplink signal source generates a 12.2 and 768 kbps uplink RF signal with one dedicated transport channel (DTCH) and one dedicated control channel (DCCH). The RF signal has a chip rate of 3.84 MHz. The uplink is from the user equipment to the base station.
To use this source RF carrier frequency (FCarrier) and power (Power) must be set.
RF impairments can be introduced by setting the ROut, RTemp, MirrorSpectrum, GainImbalance, PhaseImbalance, I_OriginOffset, Q_OriginOffset, and IQ_Rotation parameters.
3GPP FDD signal characteristics can be specified by setting the RRC_FilterLength, SpecVersion, and SourceType parameters.Note
While the function of this model is similar to 3GPPFDD_RF_Uplink. some parameter and output pins are different.
- This signal source includes a DSP block, an RF modulator, and RF output resistance as illustrated in the following figure.
Signal Source Block Diagram
The ROut and RTemp parameters are used by the RF output resistance. The FCarrier, Power, MirrorSpectrum, GainImbalance, PhaseImbalance, I_OriginOffset, Q_OriginOffset, and IQ_Rotation parameters are used by the RF modulator. The remaining signal source parameters are used by the DSP block.
The RF output from the signal source is at the frequency specified (FCarrier), with the specified source resistance (ROut) and with power (Power) delivered into a matched load of resistance ROut. The RF signal has additive Gaussian noise power set by the resistor temperature (RTemp).
The I and Q outputs are baseband outputs with zero source resistance and contain the unfiltered I and Q chips available at the RF modulator input. Because the I And Q outputs are from the RF modulator inputs, the RF output signal has a time delay relative to the I and Q chips. This RF time delay (RF_Delay) is related to the RRC_FilterLength parameter value.RF_Delay = RRC_FilterLength/(3.84e6)/2 sec.
- This 3GPP FDD signal source model is compatible with Agilent E4438C ESG Vector Signal Generator, Option 400 (3GPP W-CDMA Firmware Option for the E4438C ESG Vector Signal Generator).
Details regarding Agilent E4438C ESG for 3GPP FDD are included at the website http://www.keysight.com/find/signalstudio - Regarding the 3GPP uplink signal frame structure, one frame has a time duration of 10 msec and consists of 15 slots. Each slot corresponds to one power control period and contains 2560 chips.
There are two types of uplink dedicated physical channels: uplink dedicated physical data channel (uplink DPDCH) and uplink dedicated physical control channel (uplink DPCCH). These channels are I/Q code multiplexed within each radio frame.
Uplink DPDCH is used to carry the DCH transport channel. There may be zero, one, or several uplink DPDCHs on each radio link.
Uplink DPCCH is used to carry control information generated at Layer 1. The Layer 1 control information consists of known pilot bits to support channel estimation for coherent detection, transmit power-control (TPC) commands, feedback information (FBI), and an optional transport-format combination indicator (TFCI). The TFCI informs the receiver about the instantaneous transport format combination of the transport channels mapped to the simultaneously transmitted uplink DPDCH radio frame. There is only one uplink DPCCH on each radio link.
The frame structure of the uplink dedicated physical channels is illustrated in the following figure. The following tables provide more information about each field.
12.2 kbps Uplink Channel Frame Structure
- Parameter Details
- ROut is the RF output source resistance.
- RTemp is the RF output source resistance temperature in Celsius and sets the noise density in the RF output signal to (k(RTemp + 273.15)) Watts/Hz, where k is Boltzmann's constant.
- FCarrier is the RF output signal frequency.
- Power is the RF output signal power delivered into a matched load of resistance ROut.
- MirrorSpectrum is used to mirror the RF_out signal spectrum about the carrier. This is equivalent to conjugating the complex RF envelope voltage.
Depending on the configuration and number of mixers in an RF transmitter, the RF output signal from hardware RF generators can be inverted. If such an RF signal is desired, set this parameter to YES. - GainImbalance, PhaseImbalance, I_OriginOffset, Q_OriginOffset, and IQ_Rotation are used to add certain impairments to the ideal output RF signal. Impairments are added in the order described here.
The unimpaired RF I and Q envelope voltages have gain and phase imbalance applied. The RF is given by:
where A is a scaling factor based on the Power and ROut parameters specified by the designer, V I( t ) is the in-phase RF envelope, V Q( t ) is the quadrature phase RF envelope, g is the gain imbalance
and, φ (in degrees) is the phase imbalance.
Next, the signal V RF( t ) is rotated by IQ_Rotation degrees. The I_OriginOffset and Q_OriginOffset are then applied to the rotated signal. Note that the amounts specified are percentages with respect to the output rms voltage. The output rms voltage is given by sqrt(2 × ROut × Power). - SamplesPerChip is used to set the number of samples in a chip.
The default value is set to 8 to display settings according to the 3GPP standard. It can be set to a larger value for a simulation frequency bandwidth wider than 8 × 3.84 MHz. It can be set to a smaller value for faster simulation times; however, this will result in lower signal fidelity. If SamplesPerChip = 8, the simulation RF bandwidth is larger than the signal bandwidth by a factor of 8 (e.g., simulation RF bandwidth = 8 × 3.84 MHz). - RRC_FilterLength is used to set root raised-cosine (RRC) filter length in chips.
The default value is set to 16 to transmit a 3GPP FDD uplink signal in time and frequency domains based on the 3GPP standard [4]. It can be set to a smaller value for faster simulation times; however, this will result in lower signal fidelity. - SpecVersion is used to specify the 3GPP specification versions (2000-03, 2000-12 and 2002-03).
- SourceType is used to specify the type of baseband signal. Reference measurement channels (RMC) 12.2 and 768 kbps as defined in [4] and [5] are available.
Basic parameters of 12.2 kbps RMC (SourceType = UL_12_2) are listed in the following tables.Uplink 12.2 kbps Reference Measurement Channel, Physical Parameters
Parameter
Unit
Level
Information bit rate
kbps
12.2
DPDCH
kbps
60
DPCCH
kbps
15
DPCCH Slot Format
0
DPCCH/DPDCH power ratio
dB
-5.46
TFCI
On
Repetition
%
23
Uplink 12.2 kbps Reference Measurement Channel, DPDCH Fields
Channel Bit Rate (kbps)
Channel Symbol Rate (ksps)
SF
Bits/Frame
Bits / Slot
Ndata
60
60
64
600
40
40
Uplink 12.2 kbps Reference Measurement Channel, DPCCH Fields
Channel Bit Rate (kbps)
Channel Symbol Rate (ksps)
SF
Bits/Frame
Bits / Slot
Npilot
NTPC
NTFCI
NFBI
15
15
256
150
10
6
2
2
0
Uplink 12.2 kbps Reference Measurement Channel, Transport Channel Parameters
Basic parameters of 768 kbps RMC (SourceType = UL_768) are listed in the following tables.Parameter
DTCH
DCCH
Transport Channel Number
1
2
Transport Block Size
244
100
Transport Block Set Size
244
100
Transmission Time Interval
20 ms
40 ms
Type of Error Protection
Convolution Coding
Convolution Coding
Coding Rate
1/3
1/3
Rate Matching attribute
256
256
Size of CRC
16
12
Uplink 768 kbps Reference Measurement Channel, Physical Parameters
Parameter
Unit
Level
Information bit rate
kbps
2*384
DPDCH1
kbps
960
DPDCH2
kbps
960
DPCCH
kbps
15
DPCCH Slot Format
0
DPCCH/DPDCH power ratio
dB
-11.48
TFCI
On
Puncturing
%
18
Uplink 768 kbps Reference Measurement Channel, Transport Channel Parameters
Parameter
DTCH
DCCH
Transport Channel Number
1
2
Transport Block Size
3840
100
Transport Block Set Size
7680
100
Transmission Time Interval
10 ms
40 ms
Type of Error Protection
Turbo Coding
Convolution Coding
Coding Rate
1/3
1/3
Rate Matching attribute
256
256
Size of CRC
16
12
768 kbps Reference Measurement Channel,DPDCH Fields
† There are two DPDCHs in uplink 768 kbps RMC.Channel Bit Rate (kbps)
Channel Symbol Rate (ksps)
SF
Bits/Frame
Bits/Slot
Ndata
960
960
4
9600
640
640
Uplink 768 kbps Reference Measurement Channel, DPCCH Fields
Channel Bit Rate (kbps)
Channel Symbol Rate (ksps)
SF
Bits / Frame
Bits / Slot
Npilot
NTPC
NTFCI
NFBI
15
15
256
150
10
6
2
2
0
References
- 3GPP Technical Specification TS 25.211, "Physical channels and mapping of transport channels onto physical channels (FDD)" Release 1999. http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip
- 3GPP Technical Specification TS 25.212, "Multiplexing and Channel Coding (FDD)" Release 1999. http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip
- 3GPP Technical Specification TS 25.213, "Spreading and modulation (FDD)" Release 1999. http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25213-370.zip
- 3GPP Technical Specification TS 25.101, "UE Radio Transmission and Reception (FDD)" Release 1999. http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25101-3a0.zip
- 3GPP Technical Specification TS 25.104, "BS Radio transmission and Reception (FDD)" Release 1999. http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25104-3a0.zip