3GPPFDD_ULDeRadioSeg
Description: Uplink radio frame desegmentation
Library: 3GPPFDD, TrCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_ULDeRadioSeg
Derived From: 3GPPFDD_TrCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DynTFSet |
dynamic part of Transport Format Set |
244 976 |
|
int array |
† |
TTI |
Transmission Time Interval: TTI_10ms, TTI_20ms, TTI_40ms, TTI_80ms |
TTI_10ms |
|
enum |
|
CRC |
number of CRC bits: No_CRC, CRC_8_bits, CRC_12_bits, CRC_16_bits, CRC_24_bits |
CRC_16_bits |
|
enum |
|
CHCodingType |
channel coding type: No_Coding, CC_HalfRate, CC_OneThirdRate, TurboCoding |
CC_HalfRate |
|
enum |
|
AdjustDelay |
adjust delay from one frame to one TTI: Delay_Yes, Delay_No |
Delay_Yes |
|
enum |
|
† The range for each element must be in [0:164480]; elements shall be paired integers; the first of the pair is the transport block size; the second one is the transport block set size; the second shall be multiple of the first.
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
TFIin |
input TFI |
int |
2 |
InSize |
input size |
int |
3 |
DataIn |
input data |
real |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
4 |
TFIout |
output TFI |
int |
5 |
OutSize |
output size |
int |
6 |
DataOut |
output data |
real |
Notes/Equations
- This model implements uplink radio de-segmentation. Please refer to [1] for uplink radio segmentation processing.
- This model fires once per TTI. Each firing, this model receives data block of one TTI at input pin DataIn, and receives the size of that data block and TFCI at pins SizeIn and TFCIin. The previous model (rate matching) outputs a data block of one radio frame, so the previous model will fire multiple times if necessary. For example, if TTI = 40 ms, the previous model will fire 4 times while this model fires once.
- The DynTFSet parameter requires an integer array. The correct format is transport block size 1, transport block set size 1, transport block size 2, transport block set size 2, etc. The size of this array must be a multiple of 2, and the transport block set size must be a multiple of the relative transport block size.
References
- 3GPP Technical Specification TS 25.212 V3.9.0, Multiplexing and Channel Coding (FDD) 2002-03, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip