3GPPFDD_UL_384_TTI20
Description: 3GPP uplink reference measurement channel 384 kbps, TTI=20ms
Library: 3GPPFDD, User Equipment
Class: SDF3GPPFDD_UL_384_TTI20
Derived From: 3GPPFDD_ULRefCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DTCHDataPattern |
DTCH source data pattern: DTCH_random, DTCH_PN9, DTCH_PN15, DTCH_bits_repeat, DTCH_user_file |
DTCH_random |
|
enum |
|
DTCHRepBitValue |
DTCH repeating data value |
0xff |
|
int |
[0:255] |
DTCHUserFileName |
DTCH user-defined data file name |
datafile.txt |
|
filename |
|
DCCHDataPattern |
DCCH source data pattern: DCCH_random, DCCH_PN9, DCCH_PN15, DCCH_bits_repeat, DCCH_user_file |
DCCH_random |
|
enum |
|
DCCHRepBitValue |
DCCH repeating data value |
0xff |
|
int |
[0:255] |
DCCHUserFileName |
DCCH user-defined data file name |
datafile.txt |
|
filename |
|
TPCDataPattern |
source data pattern: TPC_random, TPC_PN9, TPC_PN15, TPC_bits_repeat, TPC_user_file |
TPC_random |
|
enum |
|
TPCRepBitValue |
TPC repeating data value |
0xff |
|
int |
[0:255] |
TPCUserFileName |
TPC user-defined data file name |
datafile.txt |
|
filename |
|
FBIDataPattern |
FBI source data pattern: FBI_random, FBI_PN9, FBI_PN15, FBI_bits_repeat, FBI_user_file |
FBI_random |
|
enum |
|
FBIRepBitValue |
FBI repeating data value |
0xff |
|
int |
[0:255] |
FBIUserFileName |
FBI user-defined data file name |
datafile.txt |
|
filename |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleType |
scramble type: Long, Short |
Long |
|
enum |
|
DPCCH_SltFmt |
DPCCH slot format |
0 |
|
int |
[0:5] |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
signal in chips |
complex |
2 |
DTCH |
DTCH data |
int |
3 |
DCCH |
DCCH data |
int |
Notes/Equations
- This subnetwork model is used to provide fully coded source of uplink 384 kbps, 20 ms TTI reference measurement channel that is defined in [1]. The schematic for this subnetwork is shown in the following figure.
3GPPFDD_UL_384_TTI20 Schematic
- Parameters for the UL 384 kbps, 20 ms TTI reference channel are listed in the following tables.
UL 384 kbps, 20 ms TTI Reference Measurement Channel, Physical Parameters
Parameter
Unit
Level
Information bit rate
kbps
384
DPDCH
kbps
960
DPCCH
kbps
15
DPCCH Slot Format #i
0
DPCCH/DPDCH power ratio
dB
-11.48
TFCI
On
Puncturing
%
18
UL 384 kbps, 20 ms TTI Reference Measurement Channel, Transport Channel Parameters
Parameter
DTCH
DCCH
Transport channel number
1
2
Transport block size
3840
100
Transport block set size
7680
100
Transmission time interval
20 ms
40 ms
Type of error protection
Turbo Coding
Convolution Coding
Coding rate
1/3
1/3
Static rate matching parameter
1.0
1.0
Size of CRC
16
12
- DTCH and DCCH data are generated by transport channel source model 3GPPFDD_TrCHSrc. After channel coding, illustrated in the following figure, the dedicated physical data channel and dedicated physical control channel are spread and scrambled by 3GPPFDD_ULSpread. The scramble code is determined by the ScrambleCode and ScrambleType parameters. The amplitude of complex output is normalized to 1. Reference DCCH and DTCH are output from the original transport channel source.
A group of parameters of data pattern are used to determine the contents of DCCH and DTCH, and data filled in TPC and FBI fields. The DPCCH_SltFmt value determines the DPCCH slot format.
UL 384 kbps, 20ms TTI Reference Measurement Channel Coding
References
- 3GPP Technical Specification TS 25.101 V3.10.0, UE Radio transmission and reception (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25101-3a0.zip
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip
- 3GPP Technical Specification TS 25.212 V3.9.0, Multiplexing and Channel Coding (FDD) 2002-03, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip
- 3GPP Technical Specification TS 25.213 V3.7.0, Spreading and modulation (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25213-370.zip