3GPPFDD_UL_2M
Description: 3GPP uplink reference measurement channel 2048 kbps
Library: 3GPPFDD, User Equipment
Class: SDF3GPPFDD_UL_2M
Derived From: 3GPPFDD_ULRefCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DTCHDataPattern |
DTCH source data pattern: DTCH_random, DTCH_PN9, DTCH_PN15, DTCH_bits_repeat, DTCH_user_file |
DTCH_random |
|
enum |
|
DTCHRepBitValue |
DTCH repeating data value |
0xff |
|
int |
[0:255] |
DTCHUserFileName |
DTCH user-defined data file name |
datafile.txt |
|
filename |
|
DCCHDataPattern |
DCCH source data pattern: DCCH_random, DCCH_PN9, DCCH_PN15, DCCH_bits_repeat, DCCH_user_file |
DCCH_random |
|
enum |
|
DCCHRepBitValue |
DCCH repeating data value |
0xff |
|
int |
[0:255] |
DCCHUserFileName |
DCCH user-defined data file name |
datafile.txt |
|
filename |
|
TPCDataPattern |
source data pattern: TPC_random, TPC_PN9, TPC_PN15, TPC_bits_repeat, TPC_user_file |
TPC_random |
|
enum |
|
TPCRepBitValue |
TPC repeating data value |
0xff |
|
int |
[0:255] |
TPCUserFileName |
TPC user-defined data file name |
datafile.txt |
|
filename |
|
FBIDataPattern |
FBI source data pattern: FBI_random, FBI_PN9, FBI_PN15, FBI_bits_repeat, FBI_user_file |
FBI_random |
|
enum |
|
FBIRepBitValue |
FBI repeating data value |
0xff |
|
int |
[0:255] |
FBIUserFileName |
FBI user-defined data file name |
datafile.txt |
|
filename |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleType |
scramble type: Long, Short |
Long |
|
enum |
|
DPCCH_SltFmt |
DPCCH slot format |
0 |
|
int |
[0:5] |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
signal in chips |
complex |
2 |
DTCH |
DTCH data |
int |
3 |
DCCH |
DCCH data |
int |
Notes/Equations
- This subnetwork model is used to provide fully coded source of an uplink 2048 kbps reference measurement channel that is defined in [1]. The schematic for this subnetwork, shown in the following figure, is the same as for other uplink reference measurement channels.
3GPPFDD_UL_2M Schematic
- Parameters for the UL 2048 kbps reference channel are listed in the following tables.
UL 2048 kbps Reference Measurement Channel, Physical Parameters
Parameter
Unit
Level
Information bit rate
kbps
2048
DPDCH
kbps
960*6
DPCCH
kbps
15
DPCCH/DPDCH power ratio
dB
-9.54
TFCI
On
Puncturing
%
7
UL 2048 kbps Reference Measurement Channel, Transport Channel Parameters
Parameters
DTCH
DCCH
Transport channel number
1
2
Transport block size
4096
100
Transport block set size
4096*40
100
Transmission time interval
80 ms
40 ms
Type of error protection
Turbo Coding
Convolution Coding
Coding rate
1/3
1/3
Static rate matching parameter
1.0
1.0
Size of CRC
16
12
- DTCH and DCCH data are generated by transport channel source model 3GPPFDD_TrCHSrc. After channel coding (illustrated in the following figure) the dedicated physical data channel and dedicated physical control channel are spread and scrambled by 3GPPFDD_ULSpread. The scramble code is determined by the ScrambleCode and ScrambleType parameters. The amplitude of complex output is normalized to 1. Reference DCCH and DTCH are output from the original transport channel source.
A group of parameters of data pattern are used to determine the contents of DCCH and DTCH, and data filled in TPC and FBI fields. The DPCCH_SltFmt value determines the DPCCH slot format.
Please note, some numbers listed in Annex A.6 of [1] are different than those used in the following figure. The Turbo coding input size must be 164505; therefore, the Turbo coding output is 493911. The DTCH radio frame size must be 61739; consequently the puncturing rate must be 7% instead of 1%. These numbers are corrected in [2].
Uplink 2048 kbps Channel Coding
References
- 3GPP Technical Specification TS 25.141 V3.9.0, Base station conformance testing (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25141-390.zip