3GPPFDD_TestModel3
Description: Signal source to simulate test model 3
Library: 3GPPFDD, Base Station
Class: SDF3GPPFDD_TestModel3
Derived From: 3GPPFDD_TestModelBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleOffset |
scramble code offset |
0 |
|
int |
[0:15] |
ScrambleType |
scramble code type: normal, right, left |
normal |
|
enum |
|
SCCPCH_SltFmt |
SCCPCH slot format: SF0, SF1, SF2, SF3 |
SF0 |
|
enum |
|
OutputMode |
output from 1st frame or 2nd frame: Ramp, Stable |
Ramp |
|
enum |
|
Seed |
PN seed offset of DPCH |
0 |
|
int |
[0, ∞) |
DPCHSet |
number of DPCHs in test model 3 for base station: DPCH16, DPCH32 |
DPCH16 |
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
output data |
complex |
Notes/Equations
- This model is the base station test model 3 as defined in [4].
- Each firing, a slot of complex chips is output that consists of 2560 spread and scrambled complex data bits.
- Test model 2 consists of PCCPCH, SCH, CPICH, PICH, SCCPCH (SCCPCH is for Version_03_02 only), and DPCH channels. Channelization codes, time offset, and power levels of each channel are defined in [4].
- ScrambleCode i, ScrambleOffset k , and ScrambleType parameters determine the scrambling code n as follows:
n = (16 × i ) + k + m
- If ScrambleType is normal , m = 0
- If ScrambleType is right , m = 16384
- If ScrambleType is left , m = 8192
- The DPDCH bits of the DPCHs are filled with PN9 sequences. To ensure non-correlation of the PN9 sequences, each DPDCH uses a unique code Sc as the seed for the PN9 sequence at the start of each frame. The code is determined by the channelization code Cch of the DPCH and a seed offset So as:
The seed offset is set by the Seed parameter to ensure non-correlation of the PN9 sequences when more than one test model is used.Sc = Cch+ So
- When OutputMode=Ramp, the signal starts from the first frame and channels are added with their time offset; when OutputMode=Stable, the signal is transmitted after all channels are added (the signal starts from the second frame).
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip
- 3GPP Technical Specification TS 25.213 V3.7.0, Spreading and modulation (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25213-370.zip
- 3GPP Technical Specification TS 25.101 V3.10.0, UE Radio transmission and reception (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25101-3a0.zip
- 3GPP Technical Specification TS 25.141 V3.9.0, Base station conformance testing (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25141-390.zip