3GPPFDD_TFCIDeComb
Description: Decompose TFCI into TFIs
Library: 3GPPFDD, TrCH Multiplexers & Coders
Class: SDF3GPPFDD_TFCIDeComb
Derived From: 3GPPFDD_CCTrCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
TrCHNum |
number of Transport Channels |
1 |
|
int |
[1:32] |
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
TFSetSize |
Number of TF(s) in a TF set |
int |
2 |
TFCI |
Mapped TFCI |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
3 |
TFI |
Transport format indicator |
multiple int |
4 |
TFSetSizeOut |
Output number of TF(s) in a TF set |
multiple int |
Notes/Equations
- This model is used to implement TFCI de-combining. The TFCI de-combining is an inverse process of TFCI combining. It outputs TFI and TFSetSize of each transport channel. TrCHNum determines the number of transport channels connected to the model.
References
- 3GPP Technical Specification TS 25.331 V3.2.0, "RRC Protocol Specification" Release 1999.