3GPPFDD_SCH
Description: Synchronization Channel
Library: 3GPPFDD, Base Station
Class: SDF3GPPFDD_SCH
Derived From: 3GPPFDD_DLPCodeSrcBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
SCHType |
SCH type: Primary, Secondary |
Primary |
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
output data |
complex |
2 |
STTDout |
associated with STTD encoded PCCPCH |
complex |
Notes/Equations
- This model can be used to generate P-SCH or S-SCH.
This model performs the same as the Agilent signal generator instrument ESG-D Option 100. - SCHType = Secondary specifies the cell's downlink scrambling code group.
When SCHType = Primary, ScrambleCode is not used.
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip
- 3GPP Technical Specification TS 25.213 V3.7.0, Spreading and modulation (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25213-370.zip