3GPPFDD_SCCPCHMux
Description: Downlink S-CCPCH Multiplexing
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_SCCPCHMux
Derived From: 3GPPFDD_DLPhyCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
SlotFormat |
slot format |
0 |
|
int |
† |
TFCIField |
TFCI field on/off switch: On, Off |
Off |
|
enum |
|
† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
TFCI |
TFCI |
int |
2 |
DataIn |
input data |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
3 |
NonSTTD |
non-STTD coded output data |
int |
4 |
STTD |
STTD coded output data |
int |
Notes/Equations
- This model is used to multiplex secondary common control physical channel (S-CCPCH).
- Each firing, a slot of data is generated; the number of tokens generated and consumed is determined by the slot format selected.
The formatted bit stream is then coded by STTD encoder. STTD coded and non-STTD coded bits are output separately.
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip