Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_SCCPCHDeMux



Description: Downlink S-CCPCH de-multiplexing
Library: 3GPPFDD, PhyCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_SCCPCHDeMux
Derived From: 3GPPFDD_DLPhyCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).

Pin Inputs

Pin

Name

Description

Signal Type

1

DataIn

multiplexed SCCPCH data

real

Pin Outputs

Pin

Name

Description

Signal Type

2

DataOut

demultiplexed data

real

3

TFCI

TFCI bits/slot

real

4

Pilot

pilot bits/slot

real

Notes/Equations
  1. This model de-multiplexes the downlink SCCPCH signal to different fields including data, TFCI and Pilot.
  2. Each firing, one slot of data is consumed; data, TFCI and Pilot tokens are output according to the SlotFormat setting.

References
  1. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels