3GPPFDD_RF_PCDE
Description: 3GPP peak code domain error measurements
Library: 3GPPFDD, Measurement
Class: TSDF3GPPFDD_RF_PCDE
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
RLoad |
input resistance |
DefaultROut |
Ohm |
real |
(0, ∞) |
RTemp |
temperature of resistor, in celsius |
DefaultRTemp |
|
real |
[-273.15, ∞) |
ExcessBW |
excess bandwidth of raised cosine filters |
0.22 |
|
real |
(0.0:1.0) |
FilterLength |
length of raised cosine filters in number of symbols |
16 |
|
int |
[1:inf] |
SamplesPerChip |
samples per chip |
8 |
|
int |
[1:256] |
LinkDir |
link direction: Downlink, Uplink |
Uplink |
|
enum |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:511] for downlink; |
ULScrambleType |
uplink scramble code type: LONG, SHORT |
LONG |
|
enum |
|
ScrambleOffset |
scramble offset in downlink channels |
0 |
|
int |
[0:15] |
DLScrambleType |
downlink scramble code type: Normal, RightAlternate, LeftAlternate |
Normal |
|
enum |
|
SpreadCode |
index of spread code |
0 |
|
int |
[0:255] for uplink DPCCH; |
SlotFormat |
slot format |
0 |
|
int |
[0:5] for uplink DPCCH; |
StartSlot |
number of slot to be ignored |
0 |
|
int |
[0, ∞) |
SCH |
switch for SCH: OFF, ON |
ON |
|
enum |
|
CPICH |
switch for CPICH: OFF, ON |
OFF |
|
enum |
|
DUT_DelayBound |
Search length |
.00001 sec |
sec |
real |
(0:(400.0/3840000)) |
Correct_IQ_Offset |
switch for IQ offset correction: NO, YES |
YES |
|
enum |
|
CodeLayer |
the code layer to calculate the peak code error |
8 |
|
int |
[2:9] |
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
RFin |
input RF signal |
timed |
2 |
RefIn |
reference signal for EVM |
complex |
Notes/Equations
- This subnetwork model is used to measure code domain error for a 3GPP FDD transmitter.
The schematic for this subnetwork is shown in the following figure.
3GPPFDD_RF_Uplink_Receiver Schematic
- The code domain error is measured by comparing the reference signals with the test signals. The difference between the test and reference signals is projected on the code domain to determine the code domain error distribution. The peak error is identified on data display sheet using equation expressions.
A root-raised cosine filter is placed before each test and reference signal. - Refer to 3GPPFDD_CodeDomainErrror_NonSyn for more information.
- Use of this model is demonstrated in base station and user equipment transmitter examples: File > Example Project > WCDMA3G > WCDMA3G_BS_Tx_prj > BS_Tx_Pk_Code_Error.dsn and WCDMA3G_UE_Tx_prj > UE_Tx_Pk_Code_Error.dsn. Simulation results are provided in Data Display windows for these designs.