3GPPFDD_RF_EVM
Description: 3GPP EVM measurements
Library: 3GPPFDD, Measurement
Class: TSDF3GPPFDD_RF_EVM
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
RLoad |
input resistance |
DefaultROut |
Ohm |
real |
(0, ∞) |
RTemp |
temperature of resistor, in celsius |
DefaultRTemp |
|
real |
[-273.15, ∞) |
ExcessBW |
excess bandwidth of raised cosine filters |
0.22 |
|
real |
(0.0:1.0) |
FilterLength |
length of raised cosine filters in number of symbols |
16 |
|
int |
[1:inf] |
SamplesPerChip |
samples per chip |
8 |
|
int |
[1:256] |
LinkDir |
link direction: Downlink, Uplink |
Uplink |
|
enum |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:511] for downlink; |
ULScrambleType |
uplink scramble code type: LONG, SHORT |
LONG |
|
enum |
|
ScrambleOffset |
scramble offset in downlink channels |
0 |
|
int |
[0:15] |
DLScrambleType |
downlink scramble code type: Normal, RightAlternate, LeftAlternate |
Normal |
|
enum |
|
SpreadCode |
index of spread code |
0 |
|
int |
[0:255] for uplink DPCCH; |
SlotFormat |
slot format |
0 |
|
int |
[0:5] for uplink DPCCH; |
StartSlot |
number of slot to be ignored |
0 |
|
int |
[0, ∞) |
SlotNum |
number of slots measured |
1 |
|
int |
[1:15] |
SCH |
switch for SCH: OFF, ON |
ON |
|
enum |
|
CPICH |
switch for CPICH: OFF, ON |
OFF |
|
enum |
|
DUT_DelayBound |
Search length |
.00001 sec |
sec |
real |
(0:(400.0/3840000)) |
EVMValue |
EVM value expression options: EVM_Ratio, EVM_Percent |
EVM_Percent |
|
enum |
|
Correct_IQ_Offset |
switch for IQ offset correction: NO, YES |
YES |
|
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
RFin |
input RF signal |
timed |
2 |
RefIn |
reference signal for EVM |
complex |
Notes/Equations
- This subnetwork model is used to measure EVM for 3GPP FDD transmitter.
EVM is measured by comparing the reference signals with the signals to be tested. Root-raised cosine filtering is performed before each test and reference signal.
The schematic for this subnetwork is shown in the following figure.
Schematic of 3GPPFDD_RF_EVM
- Refer to 3GPPFDD_EVM_NonSyn for more information.
- Use of this model is demonstrated in base station and user equipment transmitter examples: File > Example Project > WCDMA3G > WCDMA3G_BS_Tx_prj > BS_Tx_EVM.dsn and WCDMA3G_UE_Tx_prj > UE_Tx_EVM.dsn. Simulation results are provided in Data Display windows for these designs.