3GPPFDD_PRACHMux
Description: Uplink PRACH control message multiplexing
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_PRACHMux
Derived From: 3GPPFDD_ULPhyCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
TFCI |
TFCI |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
2 |
out |
data |
int |
Notes/Equations
- This model multiplexes the control part of PRACH message that consists of TFCI and Pilot. The slot format is defined in [1].
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip