3GPPFDD_PCPCHPrmbl
Description: PCPCH Preamble (AP or CD-P)
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_PCPCHPrmbl
Derived From: 3GPPFDD_ULPhyCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
PrmblSgntr |
Preamble Signature |
0 |
|
int |
[0, 15] |
PRACHScrmblShared |
access resources shared with PRACH: Yes, No |
Yes |
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
output data |
complex |
Notes/Equations
- This model is used to generate PCPCH preamble. Each preamble is 4096 chips.
- The preamble code is a complex-valued sequence built from a preamble scrambling code and a preamble signature as defined in [2].
This model can simulate Access Preamble (resources shared with PRACH or not) and Collision-Detection Preamble. - This model outputs one token each firing. After 4096 firings, it outputs 0.
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip
- 3GPP Technical Specification TS 25.213 V3.7.0, Spreading and modulation (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25213-370.zip