Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_PCPCHMux



Description: Uplink PCPCH control message multiplexing
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_PCPCHMux
Derived From: 3GPPFDD_ULPhyCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).

Pin Inputs

Pin

Name

Description

Signal Type

1

TPC

TPC

int

2

TFCI

TFCI

int

3

FBI

FBI

int

Pin Outputs

Pin

Name

Description

Signal Type

4

out

data

int

Notes/Equations
  1. This model is used to multiplex the control part of the PCPCH message, including FBI, TFCI, TPC, and Pilot. The slot format is defined in [1].

References
  1. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels