Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_PCCPCHMux



Description: Downlink P-CCPCH Multiplexing
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_PCCPCHMux
Derived From: 3GPPFDD_DLPhyCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

Pin Inputs

Pin

Name

Description

Signal Type

1

DataIn

input data

int

Pin Outputs

Pin

Name

Description

Signal Type

2

NonSTTD

non-STTD coded output data

real

3

STTD

STTD coded output data

real

Notes/Equations
  1. This model is used to multiplex primary common control physical channel (P-CCPCH).
  2. Each firing, 18 × 15 tokens are consumed and 20 × 15 tokens are generated in a data frame. The first two bits of each slot are 0 and are reserved for SCH.
    The formatted bit stream is coded by STTD encoder. STTD coded and non-STTD coded bits are output separately.

References
  1. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels