3GPPFDD_PCCPCHDeMux
Description: Downlink P-CCPCH de-multiplexing
Library: 3GPPFDD, PhyCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_PCCPCHDeMux
Derived From: 3GPPFDD_DLPhyCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
DataIn |
multiplexed PCCPCH data |
real |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
2 |
DataOut |
demultiplexed data |
real |
Notes/Equations
- This model de-multiplexes the downlink PCCPCH signal.
- Each firing, one slot of data is consumed.
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip