3GPPFDD_HS_Uplink
Description: 3GPP uplink integrated signal source
Library: 3GPPFDD, User Equipment
Class: SDF3GPPFDD_HS_Uplink
Derived From: 3GPPFDD_ULRefCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVerHSDPA |
version of HSDPA specifications: Version_09_03 |
Version_09_03 |
|
enum |
|
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleType |
scramble type: Long, Short |
Long |
|
enum |
|
CQI_Type |
CQI type: Decimal, Binary |
Binary |
|
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
ACK |
coded HARQ Ack information |
int |
2 |
CQI |
coded CQI information |
int |
3 |
HS_Gain |
gain of HS-DPCCH |
real |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
4 |
out |
signal in chips |
complex |
Notes/Equations
- This subnetwork is an integrated uplink signal source with HS-DPCCH.
The schematic for this subnetwork is shown in the following figure.
3GPPFDD_HS_Uplink Schematic
- This uplink signal source includes one DPDCH, one DPCCH, and one HS-DPCCH. Slot formats for DPDCH and DPCCH are configured according to reference measurement channel 12.2 kbps so that the spread factor for DPDCH is fixed at 64. Slot format for DPCCH is 0; gain values for DPDCH and DPCCH are fixed at 1 and 8/15, respectively.
- Inputs of this source include HARQ-Ack and CQI messages that are channel coded, modulated, and spread with DPDCH and DPCCH.
- The HS_Gain input is the envelope ratio between HS-DPCCH and DPCCH.
- The CQI input, controlled by CQI_Type, can be a decimal or a binary number.
References
- 3GPP Technical Specification TS 25.211 V5.5.0, "Physical channels and mapping of transport channels onto physical channels (FDD)" Release 5.
- 3GPP Technical Specification TS 25.212 V5.6.0 "Multiplexing and channel coding (FDD)" Release 5.
- 3GPP Technical Specification TS 25.213 V5.4.0, "Spreading and modulation (FDD)" Release 5.