3GPPFDD_HS_DPCCH_Mux
Description: 3GPP HS-DPCCH multiplexer
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_HS_DPCCH_Mux
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVerHSDPA |
version of HSDPA specifications: Version_09_03 |
Version_09_03 |
|
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
ACK |
coded HARQ Ack information |
int |
2 |
CQI |
coded CQI information |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
3 |
HS_DPCCH |
HS-DPCCH subframe |
int |
Notes/Equations
- This subnetwork takes 10 coded ARQ-Ack bits and 20 coded CQI bits and multiplexes the coded bit stream as a 30-bit HS-DPCCH sub-frame.
The schematic for this subnetwork is shown in the following figure.
3GPPFDD_HS_DPCCH_Mux Schematic
References
- 3GPP Technical Specification TS 25.211 V5.5.0, "Physical channels and mapping of transport channels onto physical channels (FDD)" Release 5.
- 3GPP Technical Specification TS 25.212 V5.6.0 "Multiplexing and channel coding (FDD)" Release 5.
- 3GPP Technical Specification TS 25.213 V5.4.0, "Spreading and modulation (FDD)" Release 5.