3GPPFDD_HS_DPCCH_DeMux
Description: 3GPP HS-DPCCH De-multiplexer
Library: 3GPPFDD, PhyCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_HS_DPCCH_DeMux
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVerHSDPA |
version of HSDPA specifications: Version_09_03 |
Version_09_03 |
|
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
HS_DPCCH |
HS-DPCCH subframe |
real |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
2 |
ACK |
coded HARQ Ack information |
real |
3 |
CQI |
coded CQI information |
real |
Notes/Equations
- This subnetwork separates the 30 bit-HS-DPCCH sub-frame (10 coded ARQ-Ack bit stream and 20 coded CQI bits) for further processing.
- The schematic for this subnetwork is shown in the following figure.
3GPPFDD_HS_DPCCH_DeMux Schematic
References
- 3GPP Technical Specification TS 25.211 V5.5.0, "Physical channels and mapping of transport channels onto physical channels (FDD)" Release 5.
- 3GPP Technical Specification TS 25.212 V5.6.0 "Multiplexing and channel coding (FDD)" Release 5.
- 3GPP Technical Specification TS 25.213 V5.4.0, "Spreading and modulation (FDD)" Release 5.