3GPPFDD_DataPattern
Description: Data pattern generator
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_DataPattern
Derived From: 3GPPFDD_3GPPBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
DataPattern |
source data pattern: random, PN9, PN15, bits_repeat, user_file |
random |
|
enum |
|
RepBitValue |
repeating data value |
0xff |
|
int |
[0, 255] |
UserFileName |
user-defined data file name |
datafile.txt |
|
filename |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
data pattern |
int |
Notes/Equations
- This model is used to generate the bit pattern specified by DataPattern:
- random: generate the random bit stream
- PN9: PN code using generating polynomial x9+ x4+ 1, seeded by 1234567
- PN15: PN code using generating polynomial x15+ x + 1, seeded by 1234567
- bits_repeat: convert the integer specified by RepBitValue as bit stream
- user_file: generate the data stream specified by UserFileName
- The default data pattern period is:
- random: 1
- PN9: 511
- PN15: 32767
- bits_repeat: 8
- user_file: length of the file