3GPPFDD_DPCHDeMux
Description: Downlink DPCH de-multiplexing
Library: 3GPPFDD, PhyCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_DPCHDeMux
Derived From: 3GPPFDD_DLPhyCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
SlotFormat |
slot format |
0 |
|
int |
† |
DPCHNum |
downlink DPCH number |
1 |
|
int |
[1:8] for other models; |
TFCIField |
TFCI field on/off switch: On, Off |
Off |
|
enum |
|
† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
SlotIndex |
slot index |
int |
2 |
DataIn |
multiplexed DPCH data |
multiple real |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
3 |
TFCI |
TFCI bits/slot |
real |
4 |
TPC |
TPC bits/slot |
real |
5 |
Pilot |
Pilot bits/slot |
real |
6 |
DataOut |
demultiplexed data |
multiple real |
Notes/Equations
- This model de-multiplexes the downlink DPCH signal to different fields including data, TFCI, TPC, and Pilot.
- Each firing, the model consumes one slot of data; TFCI, TPC, and Pilot data tokens are output according to the SlotFormat setting.
References
- 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip