Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_DPCCHMux



Description: Uplink DPCCH multiplexing
Library: 3GPPFDD, PhyCH Multiplexers & Coders
Class: SDF3GPPFDD_DPCCHMux
Derived From: 3GPPFDD_ULPhyCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).

Pin Inputs

Pin

Name

Description

Signal Type

1

TPC

TPC

int

2

TFCI

TFCI

int

3

FBI

FBI

int

Pin Outputs

Pin

Name

Description

Signal Type

4

out

data

int

Notes/Equations
  1. This model is used to multiplex dedicated uplink physical channels.
  2. Each firing, one slot of DPCCH tokens is generated at pin out. The number of tokens consumed at pins TPC, TFCI and FBI are determined by the slot format.

References
  1. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels