Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_DPCCHDeMux



Description: Uplink DPCCH de-multiplexing
Library: 3GPPFDD, PhyCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_DPCCHDeMux
Derived From: 3GPPFDD_PhyCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).

Pin Inputs

Pin

Name

Description

Signal Type

1

DPCCHin

multiplexed DPCCH data

real

Pin Outputs

Pin

Name

Description

Signal Type

2

TFCI

TFCI bits of a slot

real

3

FBI

FBI bits of a slot

real

4

TPC

TPC bits of a slot

real

5

Pilot

pilot bits/slot

real

Notes/Equations
  1. This model de-multiplexes the uplink DPCCH signal to different control fields including TFCI, TPC, FBI and Pilot.
  2. Each firing, one slot of data, 10 tokens, is consumed; TFCI, TPC, FBI and Pilot data tokens are output according to the SlotFormat setting.

References
  1. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels