Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_DLFirInterLv



Description: Downlink first interleaver
Library: 3GPPFDD, TrCH Multiplexers & Coders
Class: SDF3GPPFDD_DLFirInterLv
Derived From: 3GPPFDD_DLCCTrCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

TrCHNum

number of Transport Channels

1

 

int

[1:32]

TrCHIndex

index of Transport Channel

1

 

int

[1:TrCHNum]

RMArray

rate matching attributes of all Transport Channels

1.0

 

real array

(0.0:1.0] if SpecVersion=Version_03_00;
[1:256] if SpecVersion=others;
array size shall be equal to TrCHNum

DynTFSetArray

dynamic part of TF set of all Transport Channels

244 976

 

int array

range is the same as DynTFSet in 3GPPFDD_CRCEncoder

TFSetSizeArray

Transport Format set size of all Transport Channels

1

 

int array

[1, inf) for each element;
sum of the elements shall be equal to the number of pairs in DynTFSetArray;
array size shall be equal to TrCHNum

TTIArray

Transmission Time Interval of all Transport Channels

0

 

int array

[0,1,2,3] for each element;
array size shall be equal to TrCHNum

CRCArray

number of CRC bits of all Transport Channels

3

 

int array

[0,1,2,3,4] for each element;
array size shall be equal to TrCHNum

CHCodingTypeArray

channel coding type of all Transport Channels

1

 

int array

[0,1,2] for each element;
array size shall be equal to TrCHNum

PhyCHNum

downlink physical channel number

1

 

int

[1:8]

TrCHMulPos

Transport Channel multiplex position in CCTrCH: Fixed, Flexible

Fixed

 

enum

 

TrCHType

transport channel type: DCH_Type, BCH_Type, PCH_FACH_Type

DCH_Type

 

enum

 

† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).

Pin Inputs

Pin

Name

Description

Signal Type

1

SizeIn

input size

int

2

DataIn

input data

int

Pin Outputs

Pin

Name

Description

Signal Type

3

SizeOut

output size

int

4

DataOut

output data

int

Notes/Equations
  1. This model is used to implement first interleaving, which is a block interleaver with inter-column permutations. Refer to [1].
  2. This model fires once per TTI. Each firing, one token is consumed by pin SizeIn; this token indicates the effective length of data block input at pin DataIn. This model will then interleave bits into the data block, and output the data block at pin DataOut. A token is generated by pin SizeOut to indicate the effective length of the output data block.
  3. All transport channel information must be in the form of arrays.
    The DynTFSetArray parameter requires an integer array. The correct format is transport block size 1, transport block set size 1, transport block size 2, transport block set size 2 , etc. The size of this array must be a multiple of 2, and the transport block set size must be a multiple of the relative transport block size.
    TFSetSizeArray indicates how many pairs of transport block and transport block set sizes are contained in a certain transport channel. For example:
    • TFSetSizeArray = "3 2" means the first three pairs of transport block size and transport block set size belong to the first transport channel, and the next two pairs belong to the second transport channel.
    • TFSetSizeArray = "2 2 2" means the first two pairs of transport block size and transport block set size belong to the first transport channel, the next two pairs belong to the second transport channel and the last two pairs belong to the third transport channel.
    When setting TTIArray, CRCArray and CHCodingTypeArray values, refer to the following table.
    Settings for TTIArray, CRCArray and CHCodingTypeArray Values
    TTIArray CRCArray CHCodingTypeArray
    Time Value Coding Value Coding Value
    10 msec 0 No CRC 0 No Coding 0
    20 msec 1 8 bits 1 1/2 CC 1
    40 msec 2 12 bits 2 1/3 CC 2
    80 msec 3 16 bits 3 1/3 TC 3
        24 bits 4    
    CC = convolutional coding; TC = turbo coding

References
  1. 3GPP Technical Specification TS 25.212 V3.9.0, Multiplexing and Channel Coding (FDD) 2002-03, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip

  • No labels