Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_DLDePhyCHSeg



Description: Downlink physical channel desegmentation
Library: 3GPPFDD, TrCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_DLDePhyCHSeg
Derived From: 3GPPFDD_DLCCTrCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

PhyCHNum

downlink physical channel number

1

 

int

[1:8]

TrCHType

transport channel type: DCH_Type, BCH_Type, PCH_FACH_Type

DCH_Type

 

enum

 

Pin Inputs

Pin

Name

Description

Signal Type

1

TFCIin

input TFCI

int

2

DataIn

input data

multiple real

Pin Outputs

Pin

Name

Description

Signal Type

3

TFCIout

output TFCI

int

4

DataOut

output data

real

Notes/Equations
  1. This model implements downlink physical channel de-segmentation. Please refer to [1] for downlink physical channel segmentation processing.
  2. This model fires once per radio frame. Each firing, this model receives data blocks of each physical channel at multiple input pin DataIn, then combines the data blocks of each physical channel into one CCTrCH.

References
  1. 3GPP Technical Specification TS 25.212 V3.9.0, Multiplexing and Channel Coding (FDD) 2002-03, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip

  2. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels