Page tree
Skip to end of metadata
Go to start of metadata


3GPPFDD_DLDeFirInterLv



Description: Downlink first deinterleaver
Library: 3GPPFDD, TrCH DeMultiplexers & DeCoders
Class: SDF3GPPFDD_DLDeFirInterLv
Derived From: 3GPPFDD_DLCCTrCHBase

Parameters

Name

Description

Default

Unit

Type

Range

SpecVersion

version of specifications: Version_03_00, Version_12_00, Version_03_02

Version_12_00

 

enum

 

SlotFormat

slot format

0

 

int

TrCHNum

number of Transport Channels

1

 

int

[1:32]

TrCHIndex

index of Transport Channel

1

 

int

[1:TrCHNum]

RMArray

rate matching attributes of all Transport Channels

1.0

 

real array

(0.0:1.0] if SpecVersion=Version_03_00;
[1:256] if SpecVersion=others;
array size shall be equal to TrCHNum

DynTFSetArray

dynamic part of TF set of all Transport Channels

244 976

 

int array

range is the same as DynTFSet in 3GPPFDD_CRCEncoder

TFSetSizeArray

Transport Format set size of all Transport Channels

1

 

int array

[1, inf) for each element;
sum of the elements shall be equal to the number of pairs in DynTFSetArray;
array size shall be equal to TrCHNum

TTIArray

Transmission Time Interval of all Transport Channels

0

 

int array

[0,1,2,3] for each element;
array size shall be equal to TrCHNum

CRCArray

number of CRC bits of all Transport Channels

3

 

int array

[0,1,2,3,4] for each element;
array size shall be equal to TrCHNum

CHCodingTypeArray

channel coding type of all Transport Channels

1

 

int array

[0,1,2] for each element;
array size shall be equal to TrCHNum

PhyCHNum

downlink physical channel number

1

 

int

[1:8]

TrCHMulPos

Transport Channel multiplex position in CCTrCH: Fixed, Flexible

Fixed

 

enum

 

TrCHType

transport channel type: DCH_Type, BCH_Type, PCH_FACH_Type

DCH_Type

 

enum

 

DataCombine

combine useful data blocks of input: Combine_Yes, Combine_No

Combine_No

 

enum

 

† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02).

Pin Inputs

Pin

Name

Description

Signal Type

1

TFCIin

input TFCI

int

2

InSize

input size

int

3

DataIn

input data

real

Pin Outputs

Pin

Name

Description

Signal Type

4

TFCIout

output TFCI

int

5

OutSize

output size

int

6

DataOut

output data

real

Notes/Equations
  1. This model implements downlink first de-interleaving. Please refer to [1] for downlink first interleaving processing.
  2. This model fires once per TTI. Each firing, this model receives data block of one TTI at input pin DataIn, and receives the size of that data block and TFI at pins SizeIn and TFIin. This model then de-interleaves that data block.
  3. This model requires the information of all transport channels in the form of arrays.
    The DynTFSetArray parameter requires an integer array. The correct format is transport block size 1, transport block set size 1, transport block size 2, transport block set size 2, etc. The size of this array must be a multiple of 2, and the transport block set size must be a multiple of the relative transport block size.
    When setting TTIArray, CRCArray and CHCodingTypeArray values, refer to the following table.
    Settings for TTIArray, CRCArray and CHCodingTypeArray Values
    TTIArray CRCArray CHCodingTypeArray
    Time Value Coding Value Coding Value
    10ms 0 No CRC 0 No Coding 0
    20ms 1 8 bits 1 1/2 CC 1
    40ms 2 12 bits 2 1/3 CC 2
    80ms 3 16 bits 3 1/3 TC 3
        24 bits 4    
    CC = convolutional coding; TC = turbo coding
  4. The DataCombine parameter changes the model's behavior under different input conditions:
    • When 3GPPFDD_DLDeRadioSeg is used, set its AdjustDelay parameter to No and set DataCombine to Yes.
    • When 3GPPFDD_DLDeRadioSeg is not used, set DataCombine to No.

References
  1. 3GPP Technical Specification TS 25.212 V3.9.0, Multiplexing and Channel Coding (FDD) 2002-03, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip

  2. 3GPP Technical Specification TS 25.211 V3.10.0, Physical channels and mapping of transport channels onto physical channels (FDD), March 2003, Release 1999.

    http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25211-3a0.zip

  • No labels