3GPPFDD_DL_RefCh
Description: 3GPP downlink integrated reference measurement channel
Library: 3GPPFDD, Base Station
Class: SDF3GPPFDD_DL_RefCh
Derived From: 3GPPFDD_DLRefCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DTCHDataPattern |
DTCH source data pattern: DTCH_random, DTCH_PN9, DTCH_PN15, DTCH_bits_repeat, DTCH_user_file |
DTCH_random |
|
enum |
|
DTCHRepBitValue |
DTCH repeating data value |
0xff |
|
int |
[0:255] |
DTCHUserFileName |
DTCH user-defined data file name |
datafile.txt |
|
filename |
|
DCCHDataPattern |
DCCH source data pattern: DCCH_random, DCCH_PN9, DCCH_PN15, DCCH_bits_repeat, DCCH_user_file |
DCCH_random |
|
enum |
|
DCCHRepBitValue |
DCCH repeating data value |
0xff |
|
int |
[0:255] |
DCCHUserFileName |
DCCH user-defined data file name |
datafile.txt |
|
filename |
|
TPCDataPattern |
source data pattern: TPC_random, TPC_PN9, TPC_PN15, TPC_bits_repeat, TPC_user_file |
TPC_random |
|
enum |
|
TPCRepBitValue |
TPC repeating data value |
0xff |
|
int |
[0:255] |
TPCUserFileName |
TPC user-defined data file name |
datafile.txt |
|
filename |
|
SpreadCode |
index of spread code |
0 |
|
int |
[0:127] for downlink 12.2kbps; |
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleOffset |
scramble offset in downlink channels |
0 |
|
int |
[0:15] |
ScrambleType |
scramble type: Normal, RightAlternate, LeftAlternate |
Normal |
|
enum |
|
RefCh |
reference measurement channel: DL_REF_12_2, DL_REF_64, DL_REF_144, DL_REF_384 |
DL_REF_12_2 |
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
non STTD |
complex |
2 |
STTDout |
STTD |
complex |
3 |
DTCH |
DTCH data |
int |
4 |
DCCH |
DCCH data |
int |
5 |
DTCHCoderOut |
DTCH coded bits |
int |
6 |
DCCHCoderOut |
DCCH coded bits |
int |
7 |
outSym |
non-STTD coded bits |
real |
8 |
STTDSym |
STTD coded bits |
real |
Notes/Equations
- This subnetwork model is an integrated signal source; designers can select the reference measurement channel. The output is identical with the independent reference measurement channel. The schematic for this subnetwork is shown in the following figure.
3GPPFDD_DL_RefCh Schematic
References
- 3GPP Technical Specification TS 34.121 V3.8.0, Terminal Conformance Specification, Radio Transmission and Reception (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/34_series/34121-380.zip
- 3GPP Technical Specification TS 25.141 V3.9.0, Base station conformance testing (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25141-390.zip