3GPPFDD_DL_BTFD
Description: 3GPP downlink reference BTFD measurement channel
Library: 3GPPFDD, Base Station
Class: SDF3GPPFDD_DL_BTFD
Derived From: 3GPPFDD_DLRefCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DTCHDataPattern |
DTCH source data pattern: DTCH_random, DTCH_PN9, DTCH_PN15, DTCH_bits_repeat, DTCH_user_file |
DTCH_random |
|
enum |
|
DTCHRepBitValue |
DTCH repeating data value |
0xff |
|
int |
[0:255] |
DTCHUserFileName |
DTCH user-defined data file name |
datafile.txt |
|
filename |
|
DCCHDataPattern |
DCCH source data pattern: DCCH_random, DCCH_PN9, DCCH_PN15, DCCH_bits_repeat, DCCH_user_file |
DCCH_random |
|
enum |
|
DCCHRepBitValue |
DCCH repeating data value |
0xff |
|
int |
[0:255] |
DCCHUserFileName |
DCCH user-defined data file name |
datafile.txt |
|
filename |
|
TPCDataPattern |
source data pattern: TPC_random, TPC_PN9, TPC_PN15, TPC_bits_repeat, TPC_user_file |
TPC_random |
|
enum |
|
TPCRepBitValue |
TPC repeating data value |
0xff |
|
int |
[0:255] |
TPCUserFileName |
TPC user-defined data file name |
datafile.txt |
|
filename |
|
SpreadCode |
index of spread code |
0 |
|
int |
[0:127] for downlink 12.2kbps; |
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleOffset |
scramble offset in downlink channels |
0 |
|
int |
[0:15] |
ScrambleType |
scramble type: Normal, RightAlternate, LeftAlternate |
Normal |
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
non STTD |
complex |
2 |
STTDout |
STTD |
complex |
3 |
DTCH |
DTCH data |
int |
4 |
DCCH |
DCCH data |
int |
Notes/Equations
- This subnetwork model is used to generate baseband signal of DL reference measurement channel for BTFD. The schematic for this subnetwork is shown in the following figure.
3GPPFDD_DL_BTFD Schematic
- Parameters for DL reference measurement channel for BTFD are listed in the following tables.
- Channel coding for rates 1, 2, and 3 are illustrated in the following figures, respectively. After channel coding, the signal of each slot is spread and scrambled, then output at pin out (non STTD). Pin STTDout outputs the signal with STTD encoding.
- This subnetwork model also provides original transport source bits through pins DCCH and DTCH that can be used in BER measurements.
DL Reference Measurement Channel Physical Parameters for BTFD
Parameter Unit Rate 1 Rate 2 Rate 3 Information bit rate kbps 12.2 7.95 1.95 DPCH ksps 30 TFCI Off Repetition % 5 DL Reference Measurement Channel, Transport Channel Parameters for BTFD
Parameter DTCH DCCH Rate 1 Rate 2 Rate 3 Transport Channel Number 1 2 Transport Block Size 244 159 39 100 Transport Block Set Size 244 159 39 100 Transmission Time Interval 20 ms 40 ms Type of Error Protection Convolution Coding Convolution Coding Coding Rate 1/3 1/3 Rate Matching attribute 256 256 Size of CRC 12 12 Position of TrCH in radio frame fixed fixed
Channel Coding of DL Reference Measurement Channel
for BTFD (Rate 1)
Channel Coding of DL Reference Measurement Channel for
BTFD (Rate 2)
Channel Coding of DL Reference Measurement Channel for BTFD (Rate 3)
References
- 3GPP Technical Specification TS 25.101 V3.10.0, UE Radio transmission and reception (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25101-3a0.zip