3GPPFDD_DL_12_2
Description: 3GPP downlink reference measurement channel 12.2 kbps
Library: 3GPPFDD, Base Station
Class: SDF3GPPFDD_DL_12_2
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DTCHDataPattern |
DTCH source data pattern: DTCH_random, DTCH_PN9, DTCH_PN15, DTCH_bits_repeat, DTCH_user_file |
DTCH_random |
|
enum |
|
DTCHRepBitValue |
DTCH repeating data value |
0xff |
|
int |
[0:255] |
DTCHUserFileName |
DTCH user-defined data file name |
datafile.txt |
|
filename |
|
DCCHDataPattern |
DCCH source data pattern: DCCH_random, DCCH_PN9, DCCH_PN15, DCCH_bits_repeat, DCCH_user_file |
DCCH_random |
|
enum |
|
DCCHRepBitValue |
DCCH repeating data value |
0xff |
|
int |
[0:255] |
DCCHUserFileName |
DCCH user-defined data file name |
datafile.txt |
|
filename |
|
TPCDataPattern |
source data pattern: TPC_random, TPC_PN9, TPC_PN15, TPC_bits_repeat, TPC_user_file |
TPC_random |
|
enum |
|
TPCRepBitValue |
TPC repeating data value |
0xff |
|
int |
[0:255] |
TPCUserFileName |
TPC user-defined data file name |
datafile.txt |
|
filename |
|
SpreadCode |
index of spread code |
0 |
|
int |
[0:127] for downlink 12.2kbps; |
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
ScrambleOffset |
scramble offset in downlink channels |
0 |
|
int |
[0:15] |
ScrambleType |
scramble type: Normal, RightAlternate, LeftAlternate |
Normal |
|
enum |
|
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
out |
non STTD |
complex |
2 |
STTDout |
STTD |
complex |
3 |
DTCH |
DTCH data |
int |
4 |
DCCH |
DCCH data |
int |
Notes/Equations
- This subnetwork model is used to generate baseband signal of 12.2 kbps DL reference measurement channel. The schematic for this subnetwork is shown in the following figure.
3GPPFDD_DL_12_2 Schematic
- Parameters for the 12.2 kbps DL reference measurement channel are specified in the following tables.
DL Reference Measurement Channel, Physical Parameters (12.2 kbps)
Parameter
Unit
Level
Information bit rate
kbps
12.2
DPCH
ksps
30
Slot Format #i
11
TFCI
On
Power offsets PO1, PO2 and PO3
dB
0
Puncturing
%
14,7
DL Reference Measurement Channel, Transport Channel Parameters (12.2 kbps)
Parameter
DTCH
DCCH
Transport Channel Number
1
2
Transport Block Size
244
100
Transport Block Set Size
244
100
Transmission Time Interval
20 ms
40 ms
Type of Error Protection
Convolution Coding
Convolution Coding
Coding Rate
1/3
1/3
Rate Matching attribute
256
256
Size of CRC
16
12
Position of TrCH in radio frame
fixed
fixed
- Channel coding is illustrated in the following figure. After channel coding, the signal of each slot is spread and scrambled, then output at pin out (non STTD). Pin STTDout outputs the signal with STTD encoding.
- This subnetwork model also provides the original transport source bits through pins DCCH and DTCH that can be used in BER measurements.
Channel Coding of DL Reference Measurement Channel (12.2 kbps)
References
- 3GPP Technical Specification TS 25.101 V3.10.0, UE Radio transmission and reception (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25101-3a0.zip