3GPPFDD_CodeDomainErr_NonSyn
Description: 3GPP FDD code domain error measurement
Library: 3GPPFDD, Measurement
Class: SDF3GPPFDD_CodeDomainErr_NonSyn
Derived From: 3GPPFDD_MeasBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
LinkDir |
link direction: Downlink, Uplink |
Uplink |
|
enum |
|
SlotFormat |
slot format |
0 |
|
int |
† |
ScrambleCode |
index of scramble code |
0 |
|
int |
[0:512] for downlink; |
Scramble |
scramble code type: LONG, SHORT |
LONG |
|
enum |
|
ScrambleOffset |
scramble code offset |
0 |
|
int |
[0:15] |
ScrambleType |
scramble code type: normal, right, left |
normal |
|
enum |
|
SpreadCode |
index of spread code |
0 |
|
int |
[0:SF-1]; |
SampleRate |
sample rate |
8 |
|
int |
[1:256] |
StartSlot |
number of slot to be ignored |
0 |
|
int |
[0, ∞) |
Correlator |
correlator method: Coherent, NonCoherent |
Coherent |
|
enum |
|
SCH |
switch for SCH: SCH_On, SCH_Off |
SCH_On |
|
enum |
|
CPICH |
switch for CPICH: CPICH_On, CPICH_Off |
CPICH_Off |
|
enum |
|
Correct_IQ_Offset |
switch for IQ offset correction: Yes, No |
Yes |
|
enum |
|
CodeLayer |
the code layer to calculate the peak code error |
8 |
|
int |
[2:9] |
DUT_DelayBound |
DUT delay bound |
.00001 sec |
sec |
real |
[0, ∞) |
† [0:5] for uplink DPCCH;
[0:16] for downlink DPCH;
[0:17] for downlink SCCPCH;
[0:5] for uplink PCPCH (Ver 03_00);
[0:2] for uplink PCPCH (Ver 12_00);
[0:1] for uplink PCPCH (Ver 03_02);
Uplink DPCCH spread factor is 256;
Spread Factor is 512 when down link DPCH SlotFormat is 0 and 1;
Spread Factor is 256 when down link DPCH SlotFormat is 2, 3, 4, 5, 6, and 7;
Spread Factor is 128 when down link DPCH SlotFormat is 8, 9, 10, and 11;
Spread Factor is 64 when down link DPCH SlotFormat is 12;
Spread Factor is 32 when down link DPCH SlotFormat is 13;
Spread Factor is 16 when down link DPCH SlotFormat is 14;
Spread Factor is 8 when down link DPCH SlotFormat is 15;
Spread Factor is 4 when down link DPCH SlotFormat is 16;
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
test |
tested signals |
complex |
2 |
ref |
reference signals |
complex |
Notes/Equations
- This subnetwork model measures code domain error. The error vector obtained during EVM calculation is then used to measure code domain error.
- 3GPPFDD_CodeDomainErr_NonSyn uses the same EVM measurement method as 3GPPFDD_EVM. This method is sensitive to the synchronization performance.
3GPPFDD_CodeDomainErr_NonSyn uses the same error vector method as 3GPPFDD_EVM_NonSyn. The same robustness is achieved by using the same exhaustive offset search as in 3GPPFDD_EVM_NonSyn.
Refer to 3GPPFDD_CodeDomainErr, 3GPPFDD_EVM and 3GPPFDD_EVM_NonSyn for information regarding EVM and code domain error measurement. - The 3GPP system chip rate is 3.84 Mcps. The BS_Tx_Pk_Code_Error.dsn design demonstrates the use of this subnetwork model in the Examples WCDMA3G/WCDMA3G_BS_Tx_prj; this project is discussed in Base Station Transmitter Design Examples.
References
- 3GPP Technical Specification TS 34.121 V3.8.0, Terminal Conformance Specification, Radio Transmission and Reception (FDD), March 2003, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/34_series/34121-380.zip