3GPPFDD_CRCEncoder
Description: Add CRC to each Transport Block
Library: 3GPPFDD, TrCH Multiplexers & Coders
Class: SDF3GPPFDD_CRCEncoder
Derived From: 3GPPFDD_TrCHBase
Parameters
Name |
Description |
Default |
Unit |
Type |
Range |
---|---|---|---|---|---|
SpecVersion |
version of specifications: Version_03_00, Version_12_00, Version_03_02 |
Version_12_00 |
|
enum |
|
DynTFSet |
dynamic part of Transport Format Set |
244 976 |
|
int array |
† |
CRC |
number of CRC bits: No_CRC, CRC_8_bits, CRC_12_bits, CRC_16_bits, CRC_24_bits |
CRC_16_bits |
|
enum |
|
† The range for each element must be in [0:164480]; elements shall be paired integers; the first of the pair is the transport block size; the second one is the transport block set size; the second shall be multiple of the first.
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
TFIin |
transport format indicator |
int |
2 |
DataIn |
transport block set |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
3 |
TFIout |
transport format indicator |
int |
4 |
DataOut |
transport block set with CRC attached |
int |
Notes/Equations
- This model is used to add CRC bits to each transport block.
- Each firing, one transport format indicator token is consumed at TFIin. This value is used to select the transport block size and transport block set size from the transport format set, as specified by DynTFSet.
- The TFI value is output at TFIout.
References
- 3GPP Technical Specification TS 25.212 V3.9.0, Multiplexing and Channel Coding (FDD) 2002-03, Release 1999.
http://www.3gpp.org/ftp/Specs/2002-03/R1999/25_series/25212-390.zip